That SAM9X60-EK Evaluation Kit (CPN: DT100126) is no longer being manufactured. Please order the SAM9X60 Curiosity Platform (CPN: EV40E67A) instead.
The SAM9X60-EK Evaluation Kit is ideal for evaluating and prototyping with the high performance, ultra-low power SAM9X60 ARM926EJ-S based microprocessor (MPU) running up to 600 MHz. The SAM9X60 MPU features powerful peripherals for connectivity and user interface applications, and offers advanced security functions.
Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™ and Raspberry Pi expansion header.
The kit is supported by mainline Linux distribution as well as bare metal software frameworks and RTOS allowing you to easily get started with your development.
The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug.
Title
|
|||
---|---|---|---|
SAM9X60 Device Silicon Errata and Data Sheet Clarification | Download | ||
SAM9X60 Datasheet | PDF | HTML | ||
SAM9X60-EK User Guide | Download | ||
MPLAB Harmony v3 Sell Sheet | Download | ||
5p0V_SAM9X60_DDR2_MIC2800-G8S | Download | ||
5p0V_SAM9X60_DDR2_MIC2800-Altium | Download | ||
SAM9X60-EK_Rev3_Design Files.zip | Download | Link | |
MPLAB Harmony Brochure | Download | ||
MPLAB Harmony v3 Sell Sheet | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Manually Solder WILC3000 Module on MPU Board | 10 Sep 2019 | Link | Application Notes |
Linux Basics and Solutions for Microprocessors | 14 Aug 2018 | Link | Application Notes |
eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3 | 22 Apr 2024 | Link | Application Notes |
Title
|
Date
|
||
---|---|---|---|
Developer Help ( Training Modules) | 16 Jul 2024 | Link | |
MPLAB Discover Code examples | 10 Aug 2023 | Link | |
MPLAB Harmony v3 Application Examples (CSP, Graphics, Ethernet etc.) | 17 Jul 2024 | Link | |
EGT/Linux Fast Boot Demonstration | 10 Aug 2023 | Link | |
QSPI-XIP Example | Download | 10 Aug 2023 | |
Getting Started Linux OS Development | 04 Sep 2023 | Link | |
Configure first stage bootloader to boot at91bootstrap from external NVMs | 09 Oct 2023 | Link | |
Configure at91bootstrap to boot Harmony application from External NVMs | 09 Oct 2023 | Link | |
Getting started Harmony application development | 09 Oct 2023 | Link | |
Flash at91bootstrap, Harmony application using SAM-BA | 09 Oct 2023 | Link | |
Configure at91bootstrap to enable QSPI-XIP | 09 Oct 2023 | Link | |
Build and debug harmony application getting executed from QSPI flash | 09 Oct 2023 | Link |