Part Number: DV164232

J-32 Debug Probe


Supports all Microchip 32-bit Products
• J-Link BASE compatible
• GDB server support
• Arm®926, Cortex®-A, Cortex-M 32-bit and Thumb instruction set support
• PIC32 MIPS In-Circuit Serial Programming (ICSP)
• MIPS32, MIPS16, microMIPS instruction set support
• J-Link TCP/IP server included

Robust Debugging
• JTAG/SWD target voltage monitoring
• Auto-speed recognition
• All JTAG/SWD signals can be monitored
• Adaptive clocking support

Fast and Flexible
• Selectable JTAG speed up to 15 MHz
• Wide target voltage range: 1.2 to 5.0V
• Fully plug-and-play compatible

Simple to Use
• Fully integrated in MPLAB X IDE and IPE
• No external power supply needed, fully powered from micro USB 2.0 (high-speed)
• Uses standard SAM 20-pin JTAG/SWD connector

Cost Effective
• Same performance at a lower price than full-featured tools

Ease of maintenance and feature upgrades

• New device support available at www.segger.com/downloads/jlink

Overview


The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and easy-to-use Integrated Programming Environment. Connecting existing hardware is simple as it keeps the SEGGER J-Link/J-Trace 20-pin debugging connector. J-32 Debug Probe has all the necessary performance and features 32-bit MCU and MPU developers need.

The J-32 Debug Probe is supported by these free tools from SEGGER:

SystemView (V2.x) provides runtime recording and captures tasks, interrupts, timers, API calls and user events and provides live analysis of captured information. It has minimal system impact and works with all of Microchip’s Arm® Cortex®-M0, M1, M3, M4, M7 and RISC-V based processors.

J-Scope application displays runtime data of multiple variables in an oscilloscope format. Simply connect the J-32 Debug Probe to your target, program and start J-Scope. Each variable can be individually manipulated with familiar oscilloscope controls and features. J-Scope also has minimal system impact and works with all of Microchip’s Arm Cortex-M0, M1, M3, M4, M7 and RISC-V based processors.

Remote Server allows the J-32 Debug Probe to debug from anywhere in the world. This is especially useful when your software expert needs to resolve development or product issues in another region. Remote Server works on all of Microchip’s 32-bit MCU and MPU products.

J-Mem permits direct RAM and Special Function Register (SFR) modifications without a bulky Integrated Development Environment (IDE). Memory can be displayed in an 8-, 16- or 32-bit format and can be exported to a .bin file. J-Mem is compatible with Windows®, macOS® and Linux® operating systems. J-Mem works on all of Microchip’s 32-bit MCU and MPU products.

This product is a subset of SEGGER J-Link Base. Please refer to SEGGER’s J-Link Manual for setup and operational information here.

Native support is available in MPLAB X IDE v5.25 which is available on the Downloads tab on the MPLAB X IDE product page here.

J-32 Debug Probe is the replacement for MPU and SAM developers who previously developed with the SAM-ICE.

A list of supported devices is available on SEGGER's website and selecting Microchip as the manufacturer here.

Package Contents
  • One J-32 Debug Probe
  • One micro USB cable
  • One 10x2 100 mil cable
System Requirements
  • Available USB 2.0 port 
  • Microsoft Windows® 7 or later, Mac OS X® and Linux® operating systems
  • MPLAB X IDE v5.25 or later

Documentation


Title
Document Id
J-32 SEGGER Software Tools Download f61bcec2-5314-489f-8908-f831fdab3b1c
J-32 Debug Sell Sheet Download 42d08299-0700-4b35-a564-db8c61a0c4f0