Part Number: DT100104

ATECC608 TRUST

  • Contains 8 ATECC608C secure elements  (Current Board Revision: 04-11017 R4)
    - 1 Trust&GO: ATECC608C-TNGTLS
    - 1 TrustMANAGER: ECC608-TMNGTLS
    - 3 TrustFLEX: ATECC608C-TFLXTLS
    - 3 TrustCUSTOM: ATECC608C-MAHDA
  • (Note: Previous versions of the Board used ATECC608A/B Devices and did not contain a TrustMANAGER Device)
  • mikroBUS header for connecting to any mikroBUS host header
  • Can also be connected to any Microchip Xplained boards using ATMBusAdapter
  • DIP switch to select the required secure element for development purpose. 
  • Ability to select one device of each type (max 3). 

Overview


The DT100104 mikroBUSTM is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a mikroBUS header. The board can be used to prototype applications that utilize the ATECC608B or ATECC08C CryptoauthenticationTM devces.  The board supports a mikroElectronica header that connects to any board that has a mikroBUS connection. This board provides an alternative to the sample units that require a socket board for doing the initial development and testing.

The DT100104 board contains the ATECC608C secure elements – Trust&GO, TrustFLEX, TrustCUSTOM and TrustMANAGER. This provides a user the ability to develop solutions with any of these secure elements based on the requirements of the application. The user guide provides a physical overview of the connections and switch setting implemented on the board. 

Package Contents

The package contains an ATECC608 Trust Development Board

System Requirements

System Requirements

The DT100104 is Intended for Use with Other Microchip Hardware and Software

Hardware:

  • DM320118 Trust Platform Development Board with Firmware 3.2.1 or Higher
  • EV10E69A Trust Manager Development Board with Firmware 3.2.1 or Higher
  • DM320109 CryptoAuth Starter Kit + ATMBUSAdapter with Firmware 3.2.1 or Higher
  • Any Microcontroller board with a mikroBUS header

Software:

Documentation


Title
Document Id
ATECC608 Trust Development Board Users Guide PDF | HTML 089bf699-1dfb-4ce7-85f2-2ffd17410f12
DT100104 Schematic R5 Download 114bac7b-5702-4083-8f0a-809108351596
DT100104 BOM R5 Download 05cf3575-525f-47f8-8eec-71a4fc114704
DT100104 Gerber Files R5 Download 51e5a848-491b-43f2-aa6c-61d233a8fc15

Software


Title
Date
CryptoAuthLib 01 Jan 1970 Link

Silicon Products

Product
Title
Product
Title
ECC608-TMNGTLS keySTREAM SaaS key management secured by Kudelski IoT ECC608-TMNGTLS keySTREAM SaaS key management secured by Kudelski IoT
ATECC608C-TFLXTLS Pre-provisioned secure authentication IC for TLS system ATECC608C-TFLXTLS Pre-provisioned secure authentication IC for TLS system
ATECC608C-TNGTLS Pre-provisioned Secure Authentication IC for TLS system ATECC608C-TNGTLS Pre-provisioned Secure Authentication IC for TLS system
ATECC608C-TCSM Network and accessories secure authentication ATECC608C-TCSM Network and accessories secure authentication
ATECC608C Network and accessories secure authentication ATECC608C Network and accessories secure authentication