ATECC608C-TCSM | Microchip Technology

Fully Customizable Secure Authentication IC

ATECC608C-TCSM

Status: In Production
Network and accessories secure authentication

Overview

  • Device Name:ATECC608C-TCSM
  • Algorithm Type:ECC-P256 (ECDH and ECDSA), SHA256, AES128-GCM
  • Standby Typical (uA):0.03
  • Provisioning:TrustCUSTOM
  • Interface Type:Single-wire; I2C
  • Cryptographic co-processor with secure hardware-based key storage
  • Protected storage for up to 16 Keys, certificates or data
  • Hardware support for asymmetric sign, verify, key agreement – ECDSA: FIPS186-3 Elliptic Curve Digital Signature
  • ECDH: FIPS SP800-56A Elliptic Curve Diffie-Hellman
  • NIST standard P256 elliptic curve support
  • Hardware support for symmetric algorithms
  • SHA-256 & HMAC hash including off-chip context save/restore
  • AES-128: encrypt/decrypt, galois field multiply for GCM
  • Networking key management support
  • Turnkey PRF/HKDF calculation for TLS 1.2 & 1.3
  • Ephemeral key generation and key agreement in SRAM – Small message encryption with keys entirely protected
  • Secure boot support
  • Full ECDSA code signature validation, optional stored digest/signature – optional communication key disablement prior to secure boot
  • Encryption/Authentication for messages to prevent on-board attacks
  • Internal high-quality FIPS 800-90 A/B/C Random Number Generator (RNG)
  • Two high-endurance monotonic counters
  • Guaranteed unique 72-bit serial number
  • Two interface options available
  • High-speed single pin interface with One GPIO pin
  • Operating temperature up to 100C
  • 8-pad UDFN, 8-lead SOIC, and 3-lead CONTACT packages
  • <150nA Sleep current
  • 1.8V to 5.5V IO levels, 2.0V to 5.5V supply voltage
  • 1MHz Standard I2C interface
  • 1.8V to 5.5V IO levels, 2.0V to 5.5V supply voltage
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

atecc608c-tcsm
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase