We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320115

ATMEGA4809 CURIOSITY NANO

  • ATmega4809 microcontroller
    • One mechanical user switch
    • One yellow user LED
    • 32.768kHz crystal for accurate timing and clock application, ~20 ppm
  • On-board debugger
    • Board identification in Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • Two logic analyzer channels (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATmega4809 Curiosity Nano Evaluation Kit offers complete support for your next design.

The ATmega4809 microcontroller (MCU) broadens the effectiveness of real-time control systems with a combination of intelligent hardware peripherals alongside the low-power capacity of the AVR core. Elevate your design with a high-speed ADC, Core Independent Peripherals (CIPs), and on-chip Configurable Custom Logic (CCL).

MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tool MCC allow you to intuitively program the ATmega4809.

Key Features

  • A board the size of a stick of gum with the power to take your idea to market
  • On-board debugger - no external tools are needed to program the ATmega4809
  • Flexible 8-bit ATmega4809 MCU is perfect for real-time control (and so much more)

Package Contents

ATmega4809 Curiosity Nano evaluation board

Documentation


Title
Document Id
ATmega4809 Curiosity Nano Hardware User Guide PDF | HTML 3446c061-f416-4096-afcb-62f495e50464
ATmega4809 Curiosity Nano Schematics Download 25a4703a-e89a-4868-8b0e-b06c1ed8923c
ATmega4809 Curiosity Nano Pinout Download aa9b39ec-159f-4d0b-9dc1-34757b5759f8
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56
ATmega809/1609/3209/4809 - 48-pin Data Sheet Download ec9aecec-2c30-4740-aee3-c173b02ded42
ATmega4809-Curiosity-Nano-Altium-Project.zip Download 3da88418-2ace-4de8-a14a-1e5defb3a5fb
ATmega4809 Curiosity Nano Design Documentation Download a10c2fa1-dc8a-419b-a0d1-bf41f910bf11