Part Number: DM080103

ATTINY1607 CURIOSITY NANO EVALUATION KIT


  • ATtiny1607 microcontroller
    • One mechanical user switch
    • One yellow user LED
  • On-board debugger
    • Board identification in Atmel Studio/Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • Two logic analyzer channels (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny1607 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use either Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, START and MCC, allow you to intuitively program the target MCU.

Key Features

  • A board the size of a stick of gum with the power to take your idea to market
  • On-board debugger - no external tools are needed to program the ATtiny1607
  • Flexible 8-bit ATtiny1607 MCU
Package Contents
  • ATtiny1607 Curiosity Nano evaluation board
  • Two 100mil, 1x17 pin header strips

Documentation


Title
Document Id
ATtiny1607 Curiosity Nano Hardware User Guide PDF | HTML 4deaf79a-1c80-4b86-8507-d16010549b19
ATtiny1607 Curiosity Nano Schematics Download 6f5a8178-ac39-4bbc-9f53-4368a1e53d0b
ATtiny1607 Curiosity Nano Design Documentation Download 81d533a7-3c52-4a33-bd9c-beb86ab44753
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56