Battery case with room for 4 AAA type batteries.
Can act as a power source for all kits with mini USB connector.
Also possible to connect via GND (black wire) and VCC (red wire) pin or by soldering wire directly.
The ATmega256RFR2 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the ATmega256RFR2 microcontroller.
The SAM4S Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4S Arm® Cortex®-M4 processor-based microcontroller.
The SAM D11 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the SAM D11 ARM® Cortex®-M0+ based microcontrollers.
The SAM4S Xplained Pro starter kit is ideal for evaluation and prototyping with the SAM4S ARM® Cortex®-M4 processor-based microcontroller.
The SAM4N Xplained Pro starter kit is a hardware platform to evaluate the ATSAM4N16C Microcontroller.
The SAM4E Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4E ARM® Cortex®-M4 Processor-based microcontrollers.
The SAM4N Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAM4N16C microcontroller.
The SAM4L8 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4L8 ARM® Cortex®-M4 processor-based microcontroller.
The SAM D20 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM D20 Arm® Cortex®-M0+ processor-based microcontrollers.
The ?? UC3-L0 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3L064 microcontroller.
The ?? UC3-A3 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3A3256 microcontroller.
All Application Notes