Part Number: ATSAM4L8-XPRO

SAM4L8 XPLAINED PRO EVALUATION KIT


  • SAM4LC8CA microcontroller
  • ARM® Cortex®-M4 processor-based microcontroller
  • One mechanical reset button
  • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
  • One QTouch button
  • One yellow user LED
  • USB interface, host and device function (shared physical interface)
  • 32.768kHz crystal
  • 12MHz crystal
  • 4 Xplained Pro extension headers
  • One custom extension header for segment LCD displays
  • LDO/Buck regulator mode selection
  • LCD cluster power configuration option
  • Embedded Debugger
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming
    • Data Gateway Interface: USART, TWI, 4 GPIOs
    • Virtual COM port (CDC).
  • USB powered
  • Supported with application examples in Atmel Software Framework
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAM4L8 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM4L8 ARM® Cortex®-M4 processor-based microcontroller. The SAM4L Xplained Pro board is available as an evaluation kit or starter kit. Extension boards can also be purchased individually.
The ATSAM4L8-XPRO evaluation kit does not include extension boards.
For a complete and ready to go package, the ATSAM4L8-XSTK starter kit includes the SLCD1 Xplained Pro, I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro extension kits.

Documentation


Title
Document Id
AN_42235 - AT06857: Developing Extension Boards for the Xplained Pro Evaluation Kits Download e05bd2b2-3c89-4b15-bac4-1ef37d14e907
SAM4L8 Xplained Pro Design Documentation Download 46d3c8c2-f615-4f51-9866-fa2ff3ece636
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44
SAM4L8 Xplained Pro User Guide Download 9a771851-5932-4920-8194-f1e33582f1e2

Application Notes


Title
Date
Document Category
AN_42235 - AT06857: Developing Extension Boards for the Xplained Pro Evaluation Kits 10 Dec 2016 Legacy Collaterals