We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ATAVRXPLAIN

AVR XPLAIN


  • Easy to use
  • Includes AD and DAC
  • External memory includes 8MB SDRAM, 8MB data flash
  • User interaction via 8 push buttons and 8 LEDs
  • USB interface

Overview


The kit contains complete hardware for evaluating the highly accurate analog functionality of AVR devices and demonstrating how to interface external memories. The kit includes 8MB SDRAM and 8MB DataFlash connected to the ATxmega128A1, and eight push buttons and eight LEDs for user interaction. The USB interface is a communication gateway between the ATxmega128A1 USB COM port and power source. The ADC can be used to read a temperature sensor and potentiometer, and the DAC can be used to generate sound on a mono speaker. Drivers for ATxmega128A1 peripheral modules are availablein the XMEGA application notes section.

NOTE:
The AVR Xplain kit is only available as a bundle consisting of AVR Xplain, Display Xplained and QTouch Xplained.

Application Notes


Title
Date
Document Category
AVR1922: Xplain Board Controller Firmware 10 Dec 2016 Link Application Notes
AVR1505: XMEGA-A1 Xplained training - XMEGA ADC 10 Dec 2016 Link Application Notes
AVR1508: XMEGA-A1 Xplained training - XMEGA DAC 10 Dec 2016 Link Application Notes
AVR1010: Minimizing the power consumption of XMEGA devices 10 Dec 2016 Link Application Notes
AVR1622: TWI Boot Loader for XMEGA 10 Dec 2016 Link Application Notes
AVR1907: Xplain Hardware User Guide 10 Dec 2016 Link Application Notes
AVR1921: Reprogramming the Xplain AT90USB1287 and ATxmega128A1 firmware 10 Dec 2016 Link Application Notes
AVR1504: XMEGA-A1 Xplained training - XMEGA Event System 10 Dec 2016 Link Application Notes
AVR32931: UC3-L0 Xplained Getting Started Guide 10 Dec 2016 Link Application Notes
AVR1507: XMEGA-A1 Xplained training - XMEGA Crypto Engines 10 Dec 2016 Link Application Notes
AVR1510: XMEGA-A1 Xplained training - XMEGA USART 10 Dec 2016 Link Application Notes
AVR1502: Xplain Training - Direct Memory Access Controller 10 Dec 2016 Link Application Notes
AVR1509: XMEGA-A1 Xplained training - Low Power 10 Dec 2016 Link Application Notes
AVR1501: Xplain training - XMEGA Timer/Counter 10 Dec 2016 Link Application Notes
AVR1503: Xplain training - XMEGA Programmable Multi Interrupt Controller 10 Dec 2016 Link Application Notes
AVR1506: Xplained Training - XMEGA Clock System 10 Dec 2016 Link Application Notes
AVR1612: PDI programming driver 10 Dec 2016 Link Application Notes
AVR262: QTouch with USB HID 10 Dec 2016 Link Application Notes
AVR1624: Using ATxmega128A1 Xplain Kit as USB to TWI Bridge 10 Dec 2016 Link Application Notes
AVR1500: Xplain training - XMEGA Basics 10 Dec 2016 Link Application Notes