• 100-pin PIM header, supports 8bit, 16bit, and 32bit compatible 100 pin PIMs
• Breakout area on the board that brings out the PIM pins to allow a variety of configurations for development or debugging.
• A power switch that allows either 3.3v or 5v supply for the MCU on the PIM.
• Four mikroBUS™ sockets to support hundreds of MIKROE Click board™ add-on boards to allow a variety of CAN, CAN-FD, or LIN network configurations.
• Multiple input clock options
• Edge connector for PICtail™ Plus card compatibility
• Standard 6-wire In-Circuit Debugger (ICD) connector for MPLAB ICD programmer/debugger module
• Allows direct 7-30V input DC power to provide regulated +3.3V and +5V output to the entire board
• User interface options include analog potentiometer and physical switches
Note that this Board DOES NOT come with any PIMs or Power Supply. The user will need to purchase these separately as needed.
The Automotive Networking Development Board is a low-cost modular development system for Microchip’s 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications. The board supports devices using the 100 pin Plug-In Module (PIM) connector for easy device swapping. The board has four Mikrobus™ sockets which allow the user the ability to develop with a variety of MIKROE Click board™ add-on boards. The board also includes a PICtail Plus edge connector for backwards compatibility to PICtail Plus boards used with the Explorer 16 Development board.
Power supply and PIM (Plug-in Modules) not included:
- 12V power Supply (PS0019) or 9V power supply (AC002014)
- Microchip PIM (Plug-in Module) boards
Supported CAN click boards:
- MCP2518FD click CAN FD Controller
- MCP25625 click CAN 2.0 Controller with integrated Transceiver
- ATA6563 click CAN FD Transceiver
- MCP2542FD click CAN FD Transceiver
- ATA6571 click CAN FD Transceiver with INHibit pin
- ATA6570 click CAN PN Transceiver
Supported LIN click boards:
- ATA663254 click LIN Transceiver with integrated LDO
- ATA663211 click LIN Transceiver
- MCP2003B click LIN Transceiver
Getting Started:
Read the Automotive Networking Development Board User’s Manual (download section of this page)
Download the free development tool MPLAB X IDE
Download the suitable MPLAB XC Compiler
Download and unzip the appropriate firmware demo code (download section of this page)
Title
|
|||
---|---|---|---|
SW for ATA6563 Click Using PIC18F66K80 PIM and Automotive Networking Board | Download | ||
Quick Start Guide for ATA6563 Click Using PIC18F66K80 PIM User's Guide | Download | ||
Automotive Networking Development Board User's Guide | Download | ||
PIC18F66K80 100-Pin Plug-In Module User's Guide | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
LIN Basics and Implementation of the MCC LIN Stack Library on 8-Bit PIC Microcontrollers | 10 Apr 2017 | Link | Application Notes |