Part Number: APGDT001

LIN SERIAL ANALYZER


 
  • The latest version 3.0.0 of the user interface program had been redeveloped using Java, which enables this tool to be used in following cross platform operating systems with compatible computers via the USB port:

    • Windows (x86/x64)
    • Linux (x86/x64)
    • OSX (10.9 and higher)

Overview


The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN (Local Interface Network) bus using a Personal Computer (PC). This is a powerful tool which can be used to send messages, monitor the bus traffic, perform errors checks and filter messages amongst many other features, allowing the user to develop and debug the system implementation.

Application Notes


Title
Date
Document Category
LIN Analyzer Library Demo 23 May 2018 Link Application Notes
TB3180 LIN Library Source Code - LIN Library API Demo 09 Mar 2018 Application Notes
LIN Basics and Implementation of the MCC LIN Stack Library on 8-Bit PIC Microcontrollers 10 Apr 2017 Link Application Notes

Software


Title
Date
LIN Serial Analyzer Update v2.05 (64-bit) Download 23 Sep 2015
LIN Serial Analyzer Update v2.05 Download 22 Nov 2013
LIN Serial Analyzer User Guide v2.0 Download 14 Nov 2008
lin-serial-analyzer-v3.0.0 01 Jul 2022 Link