We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: APGDT002

CAN BUS ANALYZER TOOL


  • Supports CAN 2.0b and ISO11898-2
  • Intuitive PC User Interface for functions such as configuration, trace, transmit, logging
  • Direct access to CAN H and CAN L, CAN TX and CAN RX signals for robust debugging
  • Flexible CAN bus interface options i.e. standard DB9 connector or screw terminals
  • Software control of termination resistance and LED display for status, traffic, BUS error

Overview


The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN network to a PC. The Graphical User Interface makes it easy to quickly observe and interpret bus traffic.

Documentation


Title
Document Id
CAN Bus Analyzer User Guide Download 51175214-ea3c-48cf-803a-f025de0e1711

Software


Title
Date
CAN BUS Analyzer Install v2.3 Download 02 Mar 2016
CAN BUS Analyzer Install v2.0 Download 03 Nov 2011