We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC300023

AC300023 - ZD AC INDUCTION MOTOR


3-phase, 110/220VAC, 25 Watt 4-Pole Induction Motor
Compact 80nm frame
1,300 RPM rated speed draws 250mA and produces 0.19 Nm of torque
For use with dsPIC33E/F ACIM motor control application notes
For use with the dsPICDEM MCHV-2 and MCHV-3 Development Systems (DM330023-2, DM330023-3)

Overview


This compact 80nm frame, 3-phase, 110/220 VAC, 4-Pole Induction Motor (ZD Motor 4IK25A-S) is rated for 25 Watts at continuous duty.  At 1,300 RPM it draws 250mA and produces 0.19 Nm of torque.  This motor has been certified for use with all dsPIC33E/F ACIM motor control application notes using the dsPICDEM MCHV-2 and MCHV-3 Development Systems (DM330023-2, DM330023-3).   Orders for this motor are Non-Returnable/Cancelable).

Package Contents

ZD 41K25A-S Motor

Documentation


Title
Document Id
AC300023 - AC Induction Motor Datasheet Download a674866e-1c07-4178-bb64-e687f0c6eb6f