We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164166

TA100 14-PIN SOIC CRYPTOAUTOMOTIVE(TM) SOCKET BOARD


  • 14-Pin SOIC Socket
  • mikroBUS Extension Header
  • I2C Pull-up Resistors
  • SPI Interface
  • 3.3V or 5.0V Power Selection
  • Power LED
  • GPIO Support 

Overview


The AC164166 14-Pin SOIC Socket board is used to develop applications for the TA100 using microcontroller boards that support the mikroBUS extension header.  Through use of the ATMBUSAdapter the board can also be used with kits that support an XPRO Extension.   Utilizing a socket allows for the ability to try out various configurations of the TA100 device to select an optimal configuration for a given application.  The board supports both 3.3V and 5.0V supply operation and can be used with either I2C or SPI interfaces present on the device.  The board also support the 3 GPIO signals present on the TA100 device.

Sample devices are not included in the kit.   Please Contact Microchip for an NDA and to get sample devices.
Supporting software is available via myMicrochip with an NDA.

Documentation


Title
Document Id
AC164166 Design Files Download f9ab95b0-78c5-480b-9013-4ed82e600d37
TA100 14-Pin SOIC Socket Board User Guide PDF | HTML 3313d12d-3a40-450e-af34-4300df26d622