Part Number: AC164167

TA100 8-PIN SOIC CRYPTOAUTOMOTIVE(TM) SOCKET BOARD

  • 8-Pin SOIC Socket
  • Jumpers for Selecting I2C or SPI Interface
  • mikroBUS Extension Header
  • 3.3V or 5.0V Power Selection
  • Power LED
  • GPIO Support 

Overview


The AC164167 8-Pin SOIC mikroBUSTM socket board is used to develop applications that require the TA100 or TA101 devices.  The socket  board is used in conjunction with microcontroller boards that support the mikroBUS extension header.  Utilizing a socket allows for the ability to try out various configuration of the TA100 device to select an optimal configuration for a given application.  The board supports both 3.3V and 5.0V supply operation and can be used with either I2C or SPI versions of the device with appropriate jumper settings.   Dependent on the I/O Mode the device will support between 1 and 3 GPIO's.   

Sample devices are not included in the kit. Please Contact Microchip for an NDA and to get TA100 or TA101 sample devices.
Supporting software is available via myMicrochip with an NDA.

Package Contents

1 - AC164167 8-pin SOIC Socket Board

System Requirements

The AC164167 is Intended for Use with Other Microchip Hardware and Software

Hardware:

  • DM320118 Trust Platform Development Board with Firmware 3.2.0 or Higher
  • DM320109 CryptoAuth Starter Kit + ATMBUSAdapter with Firmware 3.2.0 or Higher
  • Any Microcontroller board with a mikroBUS header

Software:

Documentation


Title
Document Id
AC164167 Design Files Download 28c8ab67-e9df-4ae1-a530-d59041c6e524

Silicon Products

Product
Title
Product
Title
TA100 CryptoAutomotive™ Security IC TA100 CryptoAutomotive™ Security IC
TA101 CryptoAutomotive™ Security IC TA101 CryptoAutomotive™ Security IC