We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV39Y17A

TA100 24-PAD VQFN Socket Kit

  • Socket for 24-Pad (4.0mm x4.0 mm) VQFN TA100
  • Supports I2C and SPI Interfaces
  • Support for 3 GPIO Signals of the TA100.
  • On Board I2C Pull-up Resistors
  • Optional Support for External SPI pull-up resistors (Unpopulated)
  • Power LED Indicator

Overview


The EV39Y17A 24-Pin VQFN mikroBUSTM Socket board is used to develop applications for the TA100 and the TA101 using microcontroller boards that support the mikroBUS extension header.  Through use of the ATMBUSAdapter the board can also be used with kits that support an XPRO Extension.   Utilizing a socket allows for the ability to try out various configurations of the TA100 and/or the TA101 device to select an optimal configuration for a given application.  The board supports both 3.3V and 5.0V supply operation and can be used with either I2C or SPI interfaces present on the device.  The board also support the 3 GPIO signals present on the devices.

Sample devices are not included in the kit.   Please Contact Microchip for an NDA and to get sample devices.

Package Contents
  • 1 - EV39Y7A 24- VQFN Socket Kit

 

System Requirements

System Requirements

The EV39Y7A is Intended for Use with Other Microchip Hardware and Software

Hardware:

  • DM320118 Trust Platform Development Board with Firmware 3.2.0 or Higher
  • DM320109 CryptoAuth Starter Kit + ATMBUSAdapter with Firmware 3.2.0 or Higher
  • Any Microcontroller board with a mikroBUS header

Software:

Documentation


Title
Document Id
EV39Y17A Design Documents Rev 2 Download edee8d00-2a70-41df-8a56-a12811bdd4b4
EV39Y17A Gerber Files Download 78574c50-6fe6-4dfc-8dc4-e93ea8a85ae9

Silicon Products

Product
Title
Product
Title
TA100 CryptoAutomotive™ Security IC TA100 CryptoAutomotive™ Security IC
TA101 CryptoAutomotive™ Security IC TA101 CryptoAutomotive™ Security IC