SAMA5D35-EK | Microchip Technology

Part Number: ATSAMA5D35-EK

SAMA5D35-EK


  • SAMA5D35 embedded MPU running at 536MHz in a BGA324 package
  • 4Gb DDR2, 2Gb NAND Flash, 128Mb NOR , 32Mb SPI Serial DataFlash, 512Kb EEPROM
  • JLink and CDC on-board, optional JTAG test access port
  • MII/RMII Ethernet 10/100 w/PHY
  • RGMII Ethernet 1Gb w/PHY
  • Four-wire RS232
  • Two USB 2.0 Hosts, one USB 2.0 Host/Device
  • Conexant CX20548 SmartDAA for soft modem implementation
  • MicroSD card slot
  • MMC/MMC+/SD/SDIO/CE-ATA
  • Headphone output, line in and microphone
  • One ISI interface for connection to a CMOS sensor
  • One HDMI interface
  • One 10-pin connector for Atmel RZ600 ZigBee?? module
  • Two CAN connectors

Overview


This product is no longer available for sale. 

The SAMA5D35-EK is a full-featured evaluation platform for the SAMA5D35embedded microprocessor. The kit consists of a main board and a computer module equipped with a SAMA5D35 processor. It is supported by the SAMA5D3 Softpack, a free set of bare metal C examples, and is delivered with on-board demos for Linux and Qt-based GUI. The SAMA5D35-EK allows users to extensively evaluate, prototype and create applications that require audio, mass storage, networking, connectivity and more.  Note that this board is no longer being manufactured and has been replaced by the ATSAMA5D3-XPLD.

Documentation


Application Notes