We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMA5D36-EK

SAMA5D36-EK


  • SAMA5D36 embedded MPU running at 536MHz in a BGA324 package
  • 4Gb DDR2, 2Gb NAND Flash, 128Mb NOR , 32Mb SPI Serial DataFlash, 512Kb EEPROM
  • JLink and CDC on-board, optional JTAG test access port
  • MII/RMII Ethernet 10/100 w/PHY
  • RGMII Ethernet 1Gb w/PHY
  • Four-wire RS232
  • Two USB 2.0 Hosts, one USB 2.0 Host/Device
  • Conexant CX20548 SmartDAA for soft modem implementation
  • MicroSD card slot
  • MMC/MMC+/SD/SDIO/CE-ATA
  • Headphone output, line in and microphone
  • One 7.0??? WVGA capacitive TFT LCD module with four QTouch keys
  • One ISI interface for connection to a CMOS sensor
  • One HDMI interface
  • One 10-pin connector for Atmel RZ600 ZigBee?? module
  • Two CAN connectors

Overview


 This product is no longer available for sale. 

The SAMA5D36-EK is a full-featured evaluation platform for the SAMA5D36, SAMA5D31, SAMA5D33 and SAMA5D34 embedded microprocessors. The kit consists of a main board, a computer module equipped with a SAMA5D36 processor, and a display module. It is supported by the SAMA5D3 Softpack, a free set of bare metal C examples, and is delivered with on-board demos for Linux and Qt-based GUI. The SAMA5D36-EK allows users to extensively evaluate, prototype and create applications that require graphics, audio, mass storage, networking, connectivity and more.  Note that this board is no longer being manufactured and has been replaced by the ATSAMA5D3-XPLD.

Documentation


Title
Document Id
SAMA5D36-EK Design and Manufacturing Files Download 5f74b986-caa4-4caa-8f94-ee31e1a94cc8
SAMA5D36-EK Design and Manufacturing Files Read Me Download c510b162-1573-49d2-bbf7-74cde9868b44
SAMA5D3 Series Evaluation Kit User Guide Download 72fab0e2-99bb-4a2d-95f1-869e5ab26cb5

Application Notes


Title
Date
Document Category
U-Boot Design for SAMA5D3/D4-based Boards 10 Feb 2020 Link Application Notes