We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DT100126

SAM9X60-EK EVALUATION KIT

  • SAM9X60-V/DWB Microprocessor
    • 600 MHz ARM926EJ-S Core
    • 64 KB SRAM
    • LCD Controller
    • 2D Graphics Processor Unit
    • Dual 10/100 Ethernet
    • Dual CAN
    • Camera Interface
    • Thirtheen FLEXCOMs (USART, SPI and TWI)
    • 228-ball TFBGA
  • 256 MB DDR2 SDRAM
  • 512 MB NAND Flash
  • 8 MB QSPI Flash
  • One 10/100 Ethernet Port with Microchip KSZ8081 PHY
  • Three USB Ports
  • One SD Card Slot
  • LCD Connector
  • Dual CAN
  • Power Management IC, Microchip MIC2800
  • mikroBUS™ socket
  • Raspberry Pi expansion header
  • Embedded debugger
  • USB powered

Overview


That SAM9X60-EK Evaluation Kit (CPN: DT100126) is no longer being manufactured.  Please order the SAM9X60 Curiosity Platform  (CPN: EV40E67A) instead.

The SAM9X60-EK Evaluation Kit is ideal for evaluating and prototyping with the high performance, ultra-low power SAM9X60 ARM926EJ-S based microprocessor (MPU) running up to 600 MHz. The SAM9X60 MPU features powerful peripherals for connectivity and user interface applications, and offers advanced security functions.

Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™ and Raspberry Pi expansion header.
The kit is supported by mainline Linux distribution as well as bare metal software frameworks and RTOS allowing you to easily get started with your development.
The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug.

Package Contents
  • SAM9X60-EK Board
  • USB-A to USB Micro-B cable
  • 50-position FFC/FPC cable

Documentation


Title
Document Id
SAM9X60 Device Silicon Errata and Data Sheet Clarification Download 6867483a-3bf3-4852-83cd-a5dadb45ae02
SAM9X60 Datasheet PDF | HTML c5fa9a2e-163f-47a9-b337-d74aafa2e51e
SAM9X60-EK User Guide Download 96b62e99-5a04-4669-ba34-bf5a6c39c858
MPLAB Harmony v3 Sell Sheet Download 04439b20-f5ef-4ee5-a314-ac97db89ad08
5p0V_SAM9X60_DDR2_MIC2800-G8S Download 8d717f78-7b6c-4ce3-876a-156890522dba
5p0V_SAM9X60_DDR2_MIC2800-Altium Download 97b92fb4-fe6d-4ac1-a969-419b81164c67
SAM9X60-EK_Rev3_Design Files.zip Download Link fbc267e3-d734-4145-afc3-912e26ed3eb0
MPLAB Harmony Brochure Download 1184646c-735d-4a9e-8d20-0b9bdcc70d55
MPLAB Harmony v3 Sell Sheet Download af89a199-ff24-41f1-9b62-1884637271dc

Application Notes


Title
Date
Document Category
Manually Solder WILC3000 Module on MPU Board 10 Sep 2019 Link Application Notes
Linux Basics and Solutions for Microprocessors 14 Aug 2018 Link Application Notes
eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3 22 Apr 2024 Link Application Notes

Software


Title
Date
Developer Help ( Training Modules) 16 Jul 2024 Link
MPLAB Discover Code examples 10 Aug 2023 Link
MPLAB Harmony v3 Application Examples (CSP, Graphics, Ethernet etc.) 17 Jul 2024 Link
EGT/Linux Fast Boot Demonstration 10 Aug 2023 Link
QSPI-XIP Example Download 10 Aug 2023
Getting Started Linux OS Development 04 Sep 2023 Link
Configure first stage bootloader to boot at91bootstrap from external NVMs 09 Oct 2023 Link
Configure at91bootstrap to boot Harmony application from External NVMs 09 Oct 2023 Link
Getting started Harmony application development 09 Oct 2023 Link
Flash at91bootstrap, Harmony application using SAM-BA 09 Oct 2023 Link
Configure at91bootstrap to enable QSPI-XIP 09 Oct 2023 Link
Build and debug harmony application getting executed from QSPI flash 09 Oct 2023 Link