We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EV94F66A

PIC32CM MC00 MOTOR CONTROL PLUG-IN-MODULE


  • PIC32CM1216MC00048 MCU
  • Arm® Cortex®-M0+ Processor
  • Position Decoder interface for Hall and QEI type sensors

Overview


The PIC32CM MC00 Motor Control PIM is an expansion plug-in-module compatible with the MCLV-2 and MCHV-3 motor control development base boards. It is supported in the MPLABX and MPLAB Harmony software toolchain for the development of motor control applications on the PIC32CM series of MCU's.  This PIM can be used for sensored or sensorless motor control designs. Sensored designs are supported via the PDEC (position decoder) interface supporting both Hall and Quadrature Encoder type sensors. 

Documentation


Title
Document Id
PIC32CM MC00 100-pin Motor Control Plug-In Module (PIM) Information Sheet Download fc7ca273-f680-475d-9fb3-be286724f3a8
PIC32CM MC Motor Control Plug-In Module Design Documentation Download 11905319-8bcc-429f-ac40-e295c7b27bba
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15