We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EV70C97A

PIC18F16Q40 CURIOSITY NANO EVALUATION KIT

  • PIC18F16Q40 microcontroller
  • One mechanical user switch
  • One yellow user LED
  • On-board debugger
    •  Board identification in Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • One logic analyzer channel (GPIO)
  • USB powered
  • Adjustable target voltage
    •  MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.5 V output voltage (limited by USB input voltage)
    • 500mA maximum output current
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F16Q40 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F16Q40. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

PIC18-Q40 Product Family Overview

Package Contents
  • PIC18F16Q40 Curiosity Nano Evaluation Board.
  • Two 100mil, 1x15 pin header strips.

Documentation


Title
Document Id
PIC18F16Q40 Curiosity Nano Altium Project Download 63b67211-3af8-43d6-ae3e-5d5e9e9177f2
PIC18F16Q40 Curiosity Nano Design Documentation Download fb5d0560-dc37-4ce2-8549-970dbefffc5a
PIC18F16Q40 Curiosity Nano Schematics Download 6fcd2c2a-aa44-4b4c-9f51-f5eb43495128
PIC18F16Q40 Curiosity Nano Hardware User Guide PDF | HTML 728e0861-04e6-456b-a356-3622afbfc817
Explorer Pinouts for all Curiosity Nanos Download d3b2f96a-d91e-4135-bedc-538c4332ea56