We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EV35L43A

AVR128DB48 CURIOSITY NANO EVALUATION KIT

  • AVR128DB48 microcontroller
    • Multi-Voltage I/O (MVIO)
    • Three integrated operational amplifiers (op amps)
  • One mechanical user switch
  • One yellow user LED
  • One 32.768 kHz Crystal
  • One 16 MHz Crystal
  • On-board debugger
    •  Board identification in Atmel Studio and Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two logic analyzer channels (Debug GPIO)
  • USB powered or externally powered
  • Adjustable target voltage
    •  MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR128DB48 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.

Package Contents
  • AVR128DB48 Curiosity Nano Evaluation board
  • Two 100mil, 1x28 pin header strips

Documentation


Title
Document Id
AVR128DB48 Curiosity Nano Hardware User Guide PDF | HTML e2bc8de9-b9ea-4d0a-8141-d2ed33b0c374
AVR128DB48 Curiosity Nano Altium Project Download ab0aa65b-4cf5-4ab5-b4cf-370ebbd96d67
AVR128DB48 Curiosity Nano Design Documentation Download 0b51f41a-f65f-4de3-8775-bc2e4659f445
AVR128DB48 Curiosity Nano Schematics Download c9d90ffe-e1bd-4b39-8477-04e7803871e1
AVR128DB48 Curiosity Nano Pinout Download ad80c57a-6b57-4ff8-9d07-12d292caea76
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56