We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320117

ATSAMA5D27-WLSOM1 EVALUATION KIT


  • SAMA5D27-WLSOM1 System On Module (SOM)
    • SAMA5D27C-LD2G System In Package (SIP)
      • Arm® Cortex®-A5 processor-based SAMA5D2 MPU running up to 500MHz
      • 2-Gbit (256 MB) LPDDR2 DRAM
    • IEEE 802.11 n/g/n Link Controller with integrated Bluetooth® 4.0, Microchip ATWILC3000-MR110UA
    • CryptoAuthentication™ Device, Microchip ATECC608-TNGTLSU
    • Power Management IC, Microchip MCP16502
    • 64 Mb Serial Quad I/O Flash Memory, Microchip SST26VF064BEUI-104I/MF
    • 10Base-T/100Base-TX Ethernet PHY, Microchip KSZ8081RNAIA
    • Analog Comparator, Microchip MIC842NYMT
    • Clock Oscillators and Internal Voltage Regulators
  • One 10/100 Ethernet Port
  • Two USB Ports
  • One SD Card Slot
  • LCD & Camera Interfaces
  • Two mikroBUS™ sockets
  • USB-powered

Overview


The ATSAMA5D27-WLSOM1-EK1 is ideal for evaluating and prototyping with the SAMA5D27-WLSOM1, Wireless System On Module (SOM) and the SAMA5D27C-LD2G, LPDDR2 System In Package (SIP).
The Evaluation Kit is made up of a baseboard, an ATSAMA5D27-WLSOM1 SOM soldered on the baseboard and an ATSAMA5D27C-LD2G SIP soldered on the SOM.
The ATSAMA5D27-WLSOM1 Module integrates a 2-Gbit LPDDR2SDRAM, a Wi-Fi®/Bluetooth® module, a Secure Element device, a Power Management IC (PMIC), a QSPI memory, a 10/100 Mbps Ethernet PHY. 94 GPIO pins are provided by the SOM for general use in the system. 
The baseboard features a wide range of peripherals, as well as a user interface. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™.
The Evaluation Kit is supported by mainline Linux distribution as well as bare metal software frameworks allowing you to easily get started with your development.

Learn more on how to create a Heart rate monitor using Microsoft Azure IoT hub and WEB apps or get started with AWS IoT here.

Package Contents
  • ATSAMA5D27-WLSOM1-EK1 Baseboard with soldered ATSAMA5D27-WLSOM1 Module
  • USB-A to USB Micro-B cable
  • Wireless Antenna Set

Documentation


Title
Document Id
SAMA5D2 MPU SiP with up to 1Gbit DDR2 or 2Gbit LPDDR2 PDF | HTML 49524573-096c-476e-af9b-509c290a6f27
DM320117 Board Design Files Download 6f7d3aa1-5e32-4802-88a5-1e357266fe9c
ATSAMA5D27-WLSOM1 Sell Sheet Download 00688051-ee60-4efd-974c-09cc03252316
ATSAMA5D27-WLSOM1 Europe Certification Reports (CE RED) Download 7f109076-44e3-49d5-a4ca-87a616c1ed0e
ATSAMA5D27-WLSOM1-EK1 User's Guide Download 1aeff2e0-edd5-427e-8019-0895c828ece4
ATSAMA5D27-WLSOM1 Data Sheet PDF | HTML 4c05554c-7ac8-41e3-b0a8-7bf2a709437a
MCP16502 Download 254e9db0-1dc2-4d97-a3bb-ddd373374edd
ATWILC3000 Wi-Fi® Link Controller Module Data Sheet PDF | HTML b185f199-56f7-4929-906b-149d7104e511
ATSAMA5D27-WLSOM1 Europe Certification Reports (CE RED) Download 6efd3754-c3de-4492-8101-2255ac4f773c

Application Notes


Title
Date
Document Category
AN_3344 Source Code - SAMA5D27-WLSOM1 Auto-Test 14 Jan 2020 Application Notes
AN_3344 - SAMA5D27-WLSOM1 Auto-Test 26 Mar 2021 Link Application Notes
System-On-Module (SOM) Assembly and Storage Guidelines 29 Jul 2024 Link Application Notes