We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC164162

CURIOSITY NANO BASE FOR CLICK BOARDS™


Curiosity Nano footprint

  • One power LED
  • Three mikroBUS™ Click board™
  • One Xplained Pro Extension header
  • Power
    • USB powered from the Curiosity Nano kit
    • Alternative external power input
    • Battery powered and charger
    • Fixed 3.3V PSU for target and Click modules
    • Fixed 5.0V Boost converter for 5V Click modules
    • 900 mA maximum output current (limited by ambient temperature and output voltage)

Overview


The Microchip Curiosity Nano Base for Click boards™ evaluation kit is a hardware extension platform to ease the connection between Curiosity Nano kits and extension boards like the mikroBUS™ Click modules and Xplained Pro extension boards.

Package Contents

One Curiosity Nano Base for Click boards™ evaluation kit

Two 28-pin female headers

Two 28-pin male headers

Documentation


Title
Document Id
Curiosity Nano Base for Click boards Hardware User Guide Download 56bf4117-02b0-44c5-b9e1-2907761f5d3f
Curiosity Nano Base for Click boards Schematics Download 792077dc-a4b0-45e8-a755-6d6a6f4c882d
Curiosity Nano Base for Click boards Design Documentation Download b6fc26bc-49eb-44a7-bc3d-e6318a7b23f5
Curiosity Nano Base for Click boards Altium Project Download dd9fddb5-58d9-4302-b23d-ee75532c8c67
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15