We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM182029

PIC18F47Q10 CURIOSITY NANO

  • PIC18F47Q10 microcontroller
    • One mechanical user switch
    • One yellow user LED
    • Footprint for 32.768kHz crystal
  • On-board debugger
    • Board identification in Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current
  • Supported with application examples in MCC

Overview


With full program and debug capabilities, the PIC18F47Q10 Curiosity Nano evaluation kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F47Q10. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

PIC18-Q10 Product Family Overview

Package Contents

PIC18F47Q10 Curiosity Nano evaluation board

Documentation


Title
Document Id
PIC18F47Q10 Curiosity Nano Design Documentation Download 5a3cdbdd-8f8c-490d-8e79-3c1eeb6da684
PIC18F47Q10 Curiosity Nano Schematics Download 6c8f9efd-13e9-41eb-b1fd-2344409349bd
PIC18F47Q10 Curiosity Nano Altium Project Download cd335fa0-79cd-402d-9bd4-f1ad681b636d
PIC18F47Q10 Curiosity Nano Hardware User Guide PDF | HTML 40c2db29-585c-4a37-adf1-239f08510b51
PIC18F47Q10 Curiosity Nano Pinout Download a540be93-caf5-4bb8-998d-836194564f2d
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56