We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164151

AVR128DA48 CURIOSITY NANO EVALUATION KIT

  • AVR128DA48 microcontroller
  • One mechanical user switch
  • One yellow user LED
  • On-board debugger
    • Board identification in MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two logic analyzer channels (Debug GPIO)
  • USB powered or externally powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR128DA48 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tool, MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.

Package Contents
  • AVR128DA48 Curiosity Nano evaluation board
  • Two 100mil, 1x28 pin header strips

Documentation


Title
Document Id
AVR128DA48 Curiosity Nano User Guide PDF | HTML bbd9fec6-fdc5-4077-8230-6c7db6735867
AVR® DA Training Manual - Differential ADC Using the AVR128DA48 Curiosity Nano PDF | HTML a6fa6a80-b684-410d-a949-fdec9997bd4d
AVR128DA48 Curiosity Nano Schematics Download 2a7df044-e2c2-418d-8d76-1c8761bd149e
AVR128DA48 Curiosity Nano Pinout Download fe1e0aa9-2659-41eb-90d6-ef2aab51da50
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56
AVR128DA48 Curiosity Nano Design Documentation Download 0d9dce2f-f4ec-4ed0-a437-78b8cb274431
AVR128DA48 Curiosity Nano Altium Project Download d83d9991-575e-4896-b1e9-9fa3631fcf9d

Additional Resources


Examples

Code Example