We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAME54-XPRO

SAM E54 XPLAINED PRO EVALUATION KIT

  • ATSAME54P20A microcontroller
  • Arm® Cortex®-M4F Core
  • Embedded Debugger - USB interface. Auto-ID for board identification in Atmel Studio. One yellow status LED. One green board power LED. Symbolic debug of complex data types including scope information. Programming and debugging of on-board SAME54 through Serial Wire Debug (SWD). Data Gateway Interface: SPI, I2C, four GPIOs. Virtual COM port (CDC). Embedded current measurement circuitry (XAM).
  • Digital I/O - Two mechanical buttons (user and reset button). One Atmel QTouch button. One yellow user LED. Three Xplained Pro extension headers.
  • 256Mb QSPI Flash
  • ATECC508 CryptoAuthenticationTM device
  • AT24MAC402 serial EEPROM with EUI-48TM MAC address
  • Ethernet - RJ45 connector with built-in magnetics, KSZ8091RNA PHY, 10Base-T/100Base-TX IEEE 802.3 compliant Ethernet tranceiver
  • SD/SDIO card connector
  • Parallel Capture Controller header (ArduCAM compatible)
  • ATA6561 CAN transceiver
  • Backup SuperCapacitor
  • 32.768 KHz & 12 MHz crystal
  • Debug connectors - 10-pin Cortex Debug Connector with SWD, 20-pin Cortex Debug + ETM Connector with four bit trace.
  • Azure Certified Device with IoT Plug and Play running on the Azure RTOS operating system.
  • Supported with a variety of application demo examples
  • Updates to Schematics and BOM 
    • J700 (SD Socket Connector) is not populated 
    • Please refer to BOM for the new Manufacturer Part Number (MPN) for XC600

Overview


The SAM E54 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAME54P20A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAME54P20A and explains how to integrate the device into a custom design. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of applications as PIC32C and SAMD5x/E5x MCUs include:

Package Contents

SAM E54 Xplained Pro development board

Documentation


Title
Document Id
SAM E54 Xplained Pro User's Guide PDF | HTML c6e5d6d4-f1a7-447f-9b0f-0ad07e33fae6
SAM E54 Xplained Pro Design Documentation (New Red PCB) Download d4fcedfb-2402-44d8-b4fc-ce30048117bf
SAM E54 Xplained Pro Design Documentation (Older Blue PCB) Download c41d21c1-bff6-4894-a48e-cd7a4c3d3a2f
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
Getting Started with Harmony v3 Peripheral Libraries on SAM D5x/E5x MCUs Link 1eb1f5e4-efb2-4c91-b4d5-5badb2694066
Getting Started with Harmony v3 Drivers on SAM E54 MCUs Using FreeRTOS Link 8ccdd49e-d179-4f39-8282-26fe0efa02db
Low Power Application on SAM E54 (Arm® Cortex® M4) MCUs Using MPLAB® Harmony v3 Peripheral Libraries Link 958e8375-0d70-4252-8512-c5a87f9f9c31
Getting Started with SAM E54 Xplained Pro Evaluation Kit for FreeRTOS (Wired) Link 1352f4bc-5c88-4da1-b40f-f275f92e6715
Microchip University Class - Create a Managed IoT Device with Microsoft Azure and SAME54-XPRO Link 513a0b11-6548-4d24-842c-9ea3480db508
How to Move an Application into a Desired Flash Memory Location with the Help of Linker Script on SAM E54 Download f913417b-606e-4e88-a1d5-86303135be21
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
Clock System Configuration and Usage on SAM E5x (Cortex M4) Devices Download 00078875-08c0-472b-bf71-f3207e4c116a
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
CAN to USB bridge and CAN based NVM bootloader Host Application using SAM E54 Xplained Pro Evaluation Kit 11 Nov 2023 Link
Vending Machine Application Demo on SAM E54 Xplained Pro Evaluation Kit using MP 21 Mar 2022 Link
Low Power Application on SAM E54 Xplained Pro Evaluation Kit 21 Mar 2022 Link
SleepWalking Application on SAM E54 Xplained Pro Evaluation Kit 21 Mar 2022 Link
EEPROM Temperature Logger Application on SAM E54 Xplained Pro Evaluation Kit using FreeRTOS 21 Mar 2022 Link
Getting Started Application on SAM E54 Xplained Pro Evaluation Kit 21 Mar 2022 Link
More application demos on SAM E54 Xplained Pro Evalution Kit and other Development Boards/Kits having the same part number (ATSAME54P20A) 21 Mar 2022 Link