Part Number: ATQT2-XPRO

QT2 XPLAINED PRO EXTENSION KIT


Touch surface
  • 16 nodes with 10mm node pitch
  • 38mm x 32mm surface area
  • 49 LEDs
  • Auto-ID for board identification in Atmel Studio

Overview


QT2 Xplained Pro is a QTouch Surface extension board for Xplained Pro boards that demonstrates the Peripheral Touch Controller (PTC) as a high performance touch-surface controller. The PTC controller uses very little power and resources from the MCU, which makes it easy to integrate touch surface support to your main project.

Documentation


Title
Document Id
QT2 Xplained Pro Extension Kit - ReleaseFiles Download 2fd78a1e-10d4-4606-962d-5a1917bb47a9
QT2 Xplained Pro Design Documentation Download 3d7ea27d-67c9-4897-8b8c-d45513b51786
Atmel QTouch Surface Library Peripheral Touch Controller User Guide Download eb7416a8-6a5c-4fd9-84fa-dbcc3a5e590d
Atmel QT2 Xplained Pro User Guide Download 3a3b82a3-d9b9-4cbc-9ceb-5de56310f7af

Application Notes


Title
Date
Document Category
AT11849: QTouch Surface Design Guide 10 Dec 2016 Link Application Notes