We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATZB-SAMR21-XPRO

ATZB SAM R21 XPLAINED PRO EXTENSION KIT


  • ATSAMR21G18-MR210UA ARM® Cortex® M0+ system in package
  • AT45DB041E 4-Mbit DataFlash
  • ATECC508A CryptoAuthentication Device
  • 2450BM15A0015E Balun-Filter
  • An RF switch and two U.Fl connectors for external antennae or RF Front end connections
  • Radio module with a link budget of 103dB
  • 32.768KHz crystal oscillator
  • High precision 16MHz crystal oscillator
  • Single 1.8V - 3.6V supply
  • Supports switching antenna diversity
  • Current measurement header
  • Debug SWD header
  • Digital I/O - Xplained Pro extension header comprising SPI, I2C and UART interfaces of ATSAMR21G18-MR210UA module, One Reset button, One user button, Three user LEDs.
  • Supported by Performance analyzer in Atmel Studio
  • Xplained Pro hardware identification system

 

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

The ZB SAM R21 Xplained Pro evaluation kit is an extension board to evaluate and develop using the ATSAMR21G18-MR210UA ZigBee module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18-MR210UA module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development of custom designs.

Documentation


Title
Document Id
ATZB-SAMR21 XPRO Design Files Download 05e88c7f-43fe-4bd9-83cd-4be88e8fc00e
Atmel IEEE 802.15.4 Solutions Download 5b386adc-0dc0-4227-a7b5-4909377cd87a
Atmel ATZB-SAMR21-XPRO - User Guide Download 37f11e91-d153-4cfc-8625-f109ebdc48df