PIC18F16Q41 CURIOSITY NANO EVALUATION KIT | Microchip Technology

Part Number: EV26Q64A

PIC18F16Q41 CURIOSITY NANO EVALUATION KIT

  • PIC18F16Q41 microcontroller
  • One mechanical user switch
  • One yellow user LED
  • On-board debugger
    • Board identification in Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • One logic analyzer channel (GPIO)
  • USB powered
  • Adjustable target voltage
    •  MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.5 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F16Q41 Curiosity Nano Evaluation Kit has pre-programmed firmware to start development immediately!

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F16Q41. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

PIC18-Q41 Product Family Overview

Package Contents
  • PIC18F16Q41 Curiosity Nano Evaluation Board
  • Two 100mil, 1x15 pin header strips

Documentation