We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM240017

PIC24F LCD CURIOSITY DEVELOPMENT BOARD



• Features PIC24FJ128GL306 low power (XLP) microcontroller with an integrated segmented LCD controller
• On-board LCD panel with backlight
• Integrated programmer/debugger with USB interface and COM port
• Digital temperature sensor (TC77)
• Analog potentiometer, multiple user LED’s, RGB LED and switches
• 32.768 kHz Secondary OSC for RTCC
• Female headers for access to microcontroller I/O pins
• Circuit prototyping area
• Power sources:
o USB power
o VBAT emulation circuitry with a secondary coin cell
• Test points to measure device current consumption
• Functionality expansion support with two mikroBUS™ interface for Click boards™
• Full compatibility with MPLAB X IDE, XC16 compiler and MPLAB Code Configurator

Overview


The PIC24F LCD Curiosity Development Board is a cost-effective, fully integrated development platform that facilitates you to explore segmented LCD interfacing and various features of the low power PIC24F MCUs with an integrated LCD controller. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Code Configurator (MCC), the board includes an integrated programmer/debugger and requires no additional hardware, simplifying your prototyping.
The PIC24F LCD Curiosity Board is the perfect platform to harness the power of PIC24FJ128GL306 low power microcontroller with an LCD controller. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs). The on-chip CIPs enable you to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Designed to Explore Power Saving Modes

The PIC24F LCD Curiosity Development Board allows you to explore the power saving modes and measure the device current. You can seamlessly drive the segmented LCD glass in power saving modes, enabling you to reduce power consumption. With the new LCD core independent animation feature, you can visualize display animations come to life while the MCU is in a power saving mode. The board also facilitates you to explore the VBAT function with a secondary coin cell battery.

Secure Your Internet of Things (IoT)

Easily add security into your IoT designs using the on-chip complementary secure protection features like Flash OTP by ICSP™ Write Inhibit and CodeGuard™ flash protection scheme, and Secure 4 Click board™ featuring the CryptoAuthentication™ chip – ATECC608.

Simplify Your Designs and Reduce Development Time

Take full advantage of the integration of MPLAB Code Configurator (MCC) – a graphical configuration tool supporting PIC24F MCUs, MPLAB tool suite and the PIC24F LCD Curiosity development board to go from design concept to prototype in a very short time. Without having to read the device datasheet, get the PIC24FJ128GL306 up and running in no time and visualize it in action displaying your data on the LCD glass supported on the board. The comprehensive development ecosystem significantly reduces your development time.

Documentation


Title
Document Id
PIC24F LCD Curiosity Development Board Quick Start Guide Download 5160cf13-f27f-410d-8410-39a9cb168395
Simplifying 16-bit PIC® Microcontroller Designs Sell Sheet Download 34bddf47-31f7-449a-bc2c-7c2173e4af10
Curiosity Development Boards Sell Sheet Download 6e2d9ed5-9b28-4413-b8ef-334796a295ae
PIC24F LCD Curiosity Out-of-Box Demo Link 6c66e8f0-adde-407a-b5e6-28467381264e

Additional Resources


Accessories Support

TMIK024 - ADC Click by MikroElektronika
ADC Click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for easier connections. By default, the board is set to use 3.3V of power. However, to use it with 5V systems, just place the PWR SEL SMD jumper in the 5V position.

TMIK025-DIGI POT Click by MikroElektronika
DIGIPOT Click is an add-on board in the mikroBUS™ form factor. It features a single-channel, digital potentiometer device (MCP4161) with 8-bit resolution (256 wiper steps) and the industry-standard SPI serial interface. The resistance value of the digital potentiometer goes up to 10 kΩ. This board features outstanding AC/DC characteristics and low-power consumption. It can be used in audio equipment, servo-motor control, battery charging and control, LCD contrast control, programmable filters, and more.

TMIK026 - DAC Click by MikroElektronika
DAC Click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit, Digital-to-Analog Converter device (MCP4921) that features an optional 2x buffered output and SPI interface. The board provides high accuracy and low-noise performance for industrial applications where calibration or compensation of signals such as temperature, pressure, and humidity are required. The board is set to use the 3.3V power supply by default. You may solder the PWR SEL SMD jumper to the 5V position for use with 5V systems.

TMIK028 - GPS Click with Active GPS Antenna
GPS Click is an add-on board in the mikroBUS™ form factor. It’s a compact solution for adding GPS functionality to your device. It features the LEA-6S, high-performance u-blox 6 positioning engine. The board can interface with a microcontroller via UART or I2C, or data can be acquired using the PC application via USB. The board features a connector that is compatible with active and passive antennas. It can operate on 3.3V of power only.

TMIK029 - RELAY Click by MikroElektronika
RELAY Click is an add-on board in the mikroBUS™ form factor. The board features two G6D1AASI-5DC power relay modules, screw terminals for connecting external loads up to 5A, 250V AC/30V DC, and on-board transistors to drive the relays.

TMIK036 - microSD Click by MikroElektronika
The microSD Click is an add-on board in the mikroBUS™ form factor. The board features a slot for microSD cards used as mass-storage media for portable devices. Industry standard SPI interface ensures simple communication at high data rates. Use it for reading or storing data like music, text files, videos and more. The board is designed to use 3.3V power supply only.