Part Number: AC164164

PIC-IOT WG DEVELOPMENT BOARD


"Not recommended for new designs"
  • PIC24FJ128GA705 microcontroller
    • 128 KB Flash Memory & 16 KB SRAM
  • ATWINC1510 WiFi Module
    • Single-band 2.4GHz b/g/n IoT Network Controller, Pre-certified Module
  • ATECC608A CryptoAuthentication™ device
    • Protected Storage for 16 Keys, SHA256, AES-CCM, ECDH (Elliptic Curve Diffie-Hellman), ECDSA
  • Other Board Features
    • Four Status LED’s
      • Blue LED indicates a connection to Wi-Fi network
      • Green LED indicates a connection to the Google Cloud servers
      • Yellow LED indicates a packet of sensor data has been successfully published to the Google Cloud MQTT servers
      • Red LED indicates an Error occurred
    • Two mechanical buttons
    • TEMT6000 Light sensor
    • MCP9808 Temperature sensor
    • mikroBUS™ header to interface to MIKROE Click boards™
  • On-board Debugger
    • Auto-ID for board identification in Microchip MPLAB X
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (DGI GPIO)
  • USB and battery powered
  • Integrated Li-Ion/LiPo battery charger

Overview


"Not recommended for new designs"

Google Cloud IoT Core has been shut down and can no longer be used.
This product can be repurposed to connect to Amazon AWS with the Microchip IoT Provision Tool linked at the bottom of this page.

The PIC-IoT WG Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to the Google Cloud IoT Core. The board also includes an on-board debugger, and requires no external hardware to program and debug the MCU.

Out of the box, the MCU comes preloaded with firmware that enables you to quickly connect and send data to the Google Cloud Platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in MPLAB Code Configurator (MCC).

The PIC-IoT WG Board is supported by MPLAB® X IDE. 

You can also connect this board to the Amazon AWS by a simple firmware upgrade, or you can use the PIC-IoT WA board (EV54Y39A) which is a AWS provisioned version of this board.

Package Contents

PIC-IoT WG Development Board

Documentation


Title
Document Id
PIC-IoT Wx Hardware User Guide PDF | HTML 6de8d9b3-d4c8-4b03-bfc2-a969d623ea3b
PIC-IoT Dev Board Pocket Card Download 622149cc-1831-420b-9def-3d1d9de3f1b3
PIC-IoT WG Development Board Quick Start Guide Download 6485b408-e048-4edb-b669-3417255723f8
PIC-IoT WG User Guide Download d11828b8-6689-4b4b-9b8f-1178ec5086ca
AVR-IoT and PIC-IoT WG Development Board Overview Download ef711090-aa5a-42d7-b854-42d8deb451f6
PIC-IoT WG Design Documentation Download 98a6ea27-c468-46f7-a91d-309aae119876
PIC-IoT WG Schematics Download 255fba98-2d97-4499-b55b-610721fac592

Software


Title
Date
Microchip IoT Provision Tool 23 Sep 2022 Link

Additional Resources


Related Tools

The PIC-IoT WA board (EV54Y39A) is pre-programmed to connect to Amazon Web Service. The same board is also available in a variant, PIC-IoT WG (AC164164), which is pre-programmed to connect to the Google Cloud. Both boards can be reconfigured and therefore support both Google and Amazon through a firmware upgrade and re-provision using the IoT Provisioning Tool.

You can also connect  the PIC-IoT WA and PIC-IoT WG development board to the Azure IoT Hub via Device Provisioning Service (DPS) while leveraging Microsoft’s Azure IoT Embedded C SDK. Provision the PIC-IoT Wx board to connect to Azure using self-signed X.509 certificate-based authentication. For more information: https://www.microchip.com/en-us/development-tool/PIC-IOT-WMX

Please see below for related development tools.

  1. EV15R70A: AVR-IoT WA Development Board
  2. AC164160 : AVR-IoT WG Development Board
  3. EV54Y39A : PIC-IoT WA Development Board
  4. PIC-IoT-WMx : PIC-IOT WM Development Board