We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA240040

PIC24FJ128GL306 GENERAL PURPOSE PLUG-IN-MODULE


Due to the flexibility allowed by the PPS feature, the 64-pin PIC24FJ128GL306 device can perform all the base functions on the Explorer 16/32 development board. In addition, the PIM is compatible with most of the PICtail™ Plus daughter boards supported on the Explorer 16/32 development board. You can expand the hardware capability with the help of PICtail™ Plus daughter cards and mikroBUS™ accessory boards.

Getting Started
• Read the Explorer 16/32 User's Manual (available at Documentation and Software section of this page)
• Plug in the PIC24FJ128GL306 general purpose PIM into the Explorer 16/32 development board
• Download the free MPLAB X IDE
• Download the suitable MPLAB XC Compiler
• Download the appropriate firmware demo code (available at Documentation & Software section of Explorer 16/32 Development Board page) and program the device on the PIM

For demo code using the Explorer 16/32 development board and PIC24FJ128GL306 PIM.

Overview


The PIC24FJ128GL306 General Purpose Plug-in Module (PIM) is designed to demonstrate the capabilities of the PIC24FJ128GL306 family using the Explorer 16/32 Development Board (DM240001-2). All the pins from the device are mapped directly to the PIM connector (100-Pin ICE).

Package Contents

N/A

Documentation


Title
Document Id
PIC24FJ128GL306 General Purpose PIM Information Sheet Download d9f768b0-b055-419e-adf9-bf6c3ee300e4

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024