We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV15R70A

AVR-IOT WA DEVELOPMENT BOARD


  • ATmega4808 microcontroller
  • Four user LED’s
  • Two mechanical buttons
  • mikroBUS™ header footprint
  • TEMT6000 Light sensor
  • MCP9808 Temperature sensor
  • ATECC608A CryptoAuthentication™ device
  • WINC1510 WiFi Module
  • On-board Debugger
    • Auto-ID for board identification in Atmel Studio and Microchip MPLAB X
    • One green board power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • Two DGI GPIO lines
  • USB and battery powered
  • Integrated Li-Ion/LiPo battery charger

Overview


The AVR-IoT WA development board combines a powerful ATmega4808 AVR® MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Amazon Web Services (AWS). The board also includes an on-board debugger, and requires no external hardware to program and debug the MCU.

Out of the box, the MCU comes preloaded with a firmware image that enables you to quickly connect and send data to the AWS platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in Atmel START or MPLAB Code Configurator (MCC).

The AVR-IoT WA board is supported by two award-winning Integrated Development Environments (IDEs) - Atmel Studio and Microchip MPLAB® X IDE - giving you the freedom to innovate with your environment of choice.

Package Contents

AVR-IoT WA development board

Documentation


Title
Document Id
AVR-IoT WA Development Board User Guide PDF | HTML 41d37a14-1883-45e5-8b5d-fda96c659cca
PIC and AVR IoT - Transceiving Data with AWS User Guide Download 5226d96b-0e8c-41ca-a717-8c31ea8d51b9
AVR-IoT WA Quick Start Guide Download c3b228f7-7e67-46a9-a53d-7dbca1d7abea
AVR-IoT Wx Hardware User Guide PDF | HTML 203acf63-a121-48da-aca1-6e4d6f8cde65
AVR-IoT Development Board Pinout and Pocket Card Download 45a1b358-aa1d-4ff1-877d-1b269afa850c
AVR-IoT WA Design Documentation Download eea026f6-324f-4192-8bc8-67c5b48f37c8
AVR-IoT WA Altium Project Download 6f9773b1-9b1c-41df-b03d-cbae0d45e89a
AVR-IoT WA Schematics Download 48e03a9c-a192-4ebf-8987-c8236023613c
Microchip IoT Developer Guides for AWS Link 0696a550-32fe-44b1-b985-e0103dd3f68f

Software


Title
Date
Microchip IoT Provision Tool 23 Sep 2022 Link

Additional Resources


Related Tools

The PIC-IoT WA board (EV54Y39A) is pre-programmed to connect to Amazon Web Service. The same board is also available in a variant, PIC-IoT WG (AC164164), which is pre-programmed to connect to the Google Cloud. Both boards can be reconfigured and therefore support both Google and Amazon through a firmware upgrade and re-provision using the IoT Provisioning Tool.

You can also connect  the PIC-IoT WA and PIC-IoT WG development board to the Azure IoT Hub via Device Provisioning Service (DPS) while leveraging Microsoft’s Azure IoT Embedded C SDK. Provision the PIC-IoT Wx board to connect to Azure using self-signed X.509 certificate-based authentication. For more information: https://www.microchip.com/en-us/development-tool/PIC-IOT-WMX

Please see below for related development tools.

  1. AC164164: PIC-IoT WG Development Board
  2. AC164160 : AVR-IoT WG Development Board
  3. EV54Y39A : PIC-IoT WA Development Board
  4. PIC-IoT-WMx : PIC-IOT WM Development Board