We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164160

AVR-IOT WG DEVELOPMENT BOARD


  • ATmega4808 microcontroller
  • Four user LED’s
  • Two mechanical buttons
  •  mikroBUS™ header footprint
  • TEMT6000 Light sensor
  • MCP9808 Temperature sensor
  • ATECC608A CryptoAuthentication™ device
  • WINC1510 WiFi Module
  • On-board Debugger
    • Auto-ID for board identification in Atmel Studio and Microchip MPLAB X
    • One green board power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • Two DGI GPIO lines
  • USB and battery powered
  • Integrated Li-Ion/LiPo battery charger

Overview


Google Cloud IoT Core has been shut down and can no longer be used.

This product can be repurposed to connect to Amazon AWS with the Microchip IoT Provision Tool linked at the bottom of this page.

The AVR-IoT WG development board combines a powerful ATmega4808 AVR® MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Google’s Cloud IoT core platform. The board also includes an on-board debugger, and requires no external hardware to program and debug the MCU.

Out of the box, the MCU comes preloaded with a firmware image that enables you to quickly connect and send data to the Google Cloud IoT platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in Atmel START or MPLAB Code Configurator (MCC).

The AVR-IoT WG board is supported by two award-winning Integrated Development Environments (IDEs) - Atmel Studio and Microchip MPLAB® X IDE - giving you the freedom to innovate with your environment of choice.

Package Contents

AVR-IoT WG development board

Documentation


Title
Document Id
AVR-IoT WG Development Board User Guide PDF | HTML 8ecbe737-d462-460d-b7b5-dd87cc9ad502
AVR-IoT Wx Hardware User Guide PDF | HTML 203acf63-a121-48da-aca1-6e4d6f8cde65
AVR-IoT Development Board Pinout and Pocket Card Download 45a1b358-aa1d-4ff1-877d-1b269afa850c
Voice Control with Google Assistant Download d5c3c3b5-c885-40cd-9d0b-db215ea6796d
Home Automation - Automatic Blinds Download f9d0ed06-7980-4ebd-9332-961bf6bb118c
Home Automation - Weather Clock Download 7d080f61-2c56-4a99-9021-3a277dd060b1
Getting Started with the AVR Home Automation Kit Download edf319d6-0560-48af-a952-6c548674fdfe
AVR-IoT WG Design Documentation Download c7ede86f-ba6a-4bd9-a9ab-7eced62d21e4
AVR-IoT WG Schematics Download 1947cb7d-d197-46b4-ac80-c42279f04dee
AVR-IoT and PIC-IoT WG Development Board Overview Download ef711090-aa5a-42d7-b854-42d8deb451f6
Microsoft Word - ACMA AVR-IoT Suppliers declaration of conformity Final 100215 doc Download d51843e5-f9cf-457d-9af1-74c87a0b5ac9
AVR-IoT WG Development Board Quick Start Guide Download b8fcb4d5-4d35-4f29-be85-8081b1958d69

Application Notes


Title
Date
Document Category
Fast Prototyping of BLE Sensors in AWS Cloud Using AVR-IoT Development Boards 17 May 2019 Link Application Notes

Software


Title
Date
Microchip IoT Provision Tool 23 Sep 2022 Link

Additional Resources


Related Tools

The PIC-IoT WA board (EV54Y39A) is pre-programmed to connect to Amazon Web Service. The same board is also available in a variant, PIC-IoT WG (AC164164), which is pre-programmed to connect to the Google Cloud. Both boards can be reconfigured and therefore support both Google and Amazon through a firmware upgrade and re-provision using the IoT Provisioning Tool.

You can also connect  the PIC-IoT WA and PIC-IoT WG development board to the Azure IoT Hub via Device Provisioning Service (DPS) while leveraging Microsoft’s Azure IoT Embedded C SDK. Provision the PIC-IoT Wx board to connect to Azure using self-signed X.509 certificate-based authentication. For more information: https://www.microchip.com/en-us/development-tool/PIC-IOT-WMX

Please see below for related development tools.

  1. EV15R70A: AVR-IoT WA Development Board
  2. AC164164 : PIT-IoT WG Development Board
  3. EV54Y39A : PIC-IoT WA Development Board
  4. PIC-IoT-WMX : PIC-IOT WM Development Board