We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164150

PIC18F57Q43 CURIOSITY NANO EVALUATION KIT

  • PIC18F57Q43 microcontroller
    • One mechanical user switch
    • One yellow user LED
  • On-board debugger
    • Board identification in Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC18F57Q43 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC18F57Q43. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

PIC18-Q43 Product Family Overview

Package Contents
  • PIC18F57Q43 Curiosity Nano evaluation board
  • Two 100mil, 1x28 pin header strips

Documentation


Title
Document Id
PIC18F57Q43 Curiosity Nano Hardware User Guide PDF | HTML de233b87-4ca5-4d22-bff1-ed3210dae1bb
PIC18F57Q43 Curiosity Nano Schematics Download db747c4e-5c3f-4305-83a7-ac3141a6d56b
PIC18F57Q43 Curiosity Nano Pinout Download 82871f51-b913-45f0-837f-6af80158dcb0
Curiosity Nano Explorer Pinouts Download d3b2f96a-d91e-4135-bedc-538c4332ea56
PIC18F57Q43 Curiosity Nano Design Documentation Download a23be100-2ae8-46fb-b2b4-5c18255f8116
PIC18F57Q43 Curiosity Nano Altium Project Download de5bf31c-d5a7-47ef-a9c3-069ca5170536