We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00716

AUTOMOTIVE NETWORKING DEVELOPMENT BOARD



• 100-pin PIM header, supports 8bit, 16bit, and 32bit compatible 100 pin PIMs
• Breakout area on the board that brings out the PIM pins to allow a variety of configurations for development or debugging. 
• A power switch that allows either 3.3v or 5v supply for the MCU on the PIM.
• Four mikroBUS™ sockets to support hundreds of MIKROE Click board™ add-on boards to allow a variety of CAN, CAN-FD, or LIN network configurations.
• Multiple input clock options
• Edge connector for PICtail™ Plus card compatibility
• Standard 6-wire In-Circuit Debugger (ICD) connector for MPLAB ICD programmer/debugger module
• Allows direct 7-30V input DC power to provide regulated +3.3V and +5V output to the entire board
• User interface options include analog potentiometer and physical switches

Note that this Board DOES NOT come with any PIMs or Power Supply. The user will need to purchase these separately as needed.

Overview


The Automotive Networking Development Board is a low-cost modular development system for Microchip’s 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications. The board supports devices using the 100 pin Plug-In Module (PIM) connector for easy device swapping. The board has four Mikrobus™ sockets which allow the user the ability to develop with a variety of MIKROE Click board™ add-on boards. The board also includes a PICtail Plus edge connector for backwards compatibility to PICtail Plus boards used with the Explorer 16 Development board.

Power supply and PIM (Plug-in Modules) not included:

- 12V power Supply (PS0019) or 9V power supply (AC002014)
- Microchip PIM (Plug-in Module) boards

Supported CAN click boards:

MCP2518FD click CAN FD Controller

MCP25625 click CAN 2.0 Controller with integrated Transceiver

ATA6563 click CAN FD Transceiver

MCP2542FD click CAN FD Transceiver

- ATA6571 click CAN FD Transceiver with INHibit pin

- ATA6570 click CAN PN Transceiver

Supported LIN click boards:

- ATA663254 click LIN Transceiver with integrated LDO

- ATA663211 click LIN Transceiver

MCP2003B click LIN Transceiver

Getting Started:
Read the Automotive Networking Development Board User’s Manual (download section of this page)

Download the free development tool MPLAB X IDE

Download the suitable MPLAB XC Compiler

Download and unzip the appropriate firmware demo code (download section of this page)

Documentation


Title
Document Id
SW for ATA6563 Click Using PIC18F66K80 PIM and Automotive Networking Board Download c1c38ea7-07ed-4e33-82b5-f5dce46978ec
Quick Start Guide for ATA6563 Click Using PIC18F66K80 PIM User's Guide Download 8a669944-c07f-41f4-8ecb-09cf187356a2
Automotive Networking Development Board User's Guide Download 9b709af0-b8cf-4dd4-aab3-793e0358ba6a
PIC18F66K80 100-Pin Plug-In Module User's Guide Download 81c470a2-5de5-4b72-84e5-59fbd814d3fd

Application Notes


Title
Date
Document Category
LIN Basics and Implementation of the MCC LIN Stack Library on 8-Bit PIC Microcontrollers 10 Apr 2017 Link Application Notes