We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC300022

AC300022 - 24V 3-PHASE BRUSHLESS DC MOTOR WITH ENCODER


Electrical:
• Operates in speed or torque mode
• Supports 2 or 4 quadrant operation
• 10Vdc-48Vdc range
• Up to 50 oz-in [282 mN-m] torque (with no gearing)
• Ultra smooth precision motion quality
• Approved Class B insulation system

Mechanical:
• Long-life ball bearing system
• Size 17 and NEMA 23 mounting flange
• Neodymium ring magnets (not arcs)
• Stainless steel shaft
• Over 20,000 hours of design life @ rated torque
• Standard Molex® connectors
• Small package size with low rotor inertia
• Up to 6,000 RPM operation
• 250-line resolution 2-channel incremental encoder with optional index pulse and a frequency response up to 25KHz (at 6000 RPM)

Reliability:
• Over 1.5 million hours of combined Life and Reliability Testing
• In use at major OEM’s in demanding applications

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This 24-Volt 3-phase Brushless DC (BLDC) permanent magnet Hurst NT Dynamo motor comes with Hall-Effect sensors for 6-step commutation and also has a 250-line incremental encoder for position control applications. It can also be controlled with a sensorless Back EMF (BEMF) or Field Oriented Control (FOC) algorithm. This Hurst motor is perfect for applications in office automation, instrumentation and medical equipment such as high-speed copiers and printers, ATM machines, medical analyzers, mail processing and sorters and general-purpose equipment. This motor has been extensively tested with the dsPICDEM™ MCLV-2 Development Board (DM330021-2), the Low Voltage Motor Control Development Bundle (DV330100) and with the PICDEM MC LV Development Board (DM183021).

Documentation


Title
Document Id
HURST Series NT DYNAMO® Brushless DC Permanent Magnet Motor Datasheet Download 157765a3-8206-42e9-bb6a-d745f46c8b68
Hurst DMA0204024B101 BLDC Motor DataSheet Download bff4525b-93e0-49c3-bbaf-92677df65005