PICDEM MC LV DEVELOPMENT BOARD (DSC) | Microchip Technology

Part Number: DM183021

PICDEM MC LV DEVELOPMENT BOARD (DSC)


  • Motor control graphical user interface (MC-GUI)
  • Motor terminal strip
  • 3-phase voltage source inverter bridge
  • Motion sensor inputs
  • Over current protection, level programmable using potentiometer
  • Temperature sensor with I2C interface
  • Push button switches and master reset
  • 9 LEDs, 3 for generic status indication and 6 for PWM indication
  • Test points for motor current and back EMF sensing
  • Speed control potentiometer
  • Active RS-232 port
  • 24V external power supply (optional)
  • 3-phase, 24V BLDC low voltage motor (optional)
  • MPLAB ICD 2 connector
  • MPLAB ICE connector
  • Example software and documentation CDROM

Overview


The PICDEM MC LV Development Board provides a cost-effective method of evaluating and developing sensored or sensorless brushless DC (BLDC) motor control applications. The board supports Microchip’s 28-pin, PIC18F microcontrollers and dsPIC30F Digital Signal Controllers. The board is capable of controlling motors rated up to 48V and 2.2 Amps.

The development board also comes with two pre-programmed, Flash-based devices for easy development: the PIC18F2431 device will populate the 28-pin socket and the dsPIC30F3010 will ship in a separate sample box. Additionally, the board comes with a free Motor Control Graphical User Interface (MC-GUI) which can set and modify all motor parameters. Custom programming and in-circuit debugging are facilitated with the ICD connector for Microchip’s MPLAB® ICD 2 In-Circuit Debugger, DV164004.

Package Contents

The PICDEM MC LV Development Board provides a cost-effective method of evaluating and developing sensored or sensorless brushless DC (BLDC) motor control applications. The board supports Microchip’s 28-pin, PIC18F microcontrollers and dsPIC30F Digital Signal Controllers. The board is capable of controlling motors rated up to 48V and 2.2 Amps.

The development board also comes with two pre-programmed, Flash-based devices for easy development: the PIC18F2431 device will populate the 28-pin socket and the dsPIC30F3010 will ship in a separate sample box. Additionally, the board comes with a free Motor Control Graphical User Interface (MC-GUI) which can set and modify all motor parameters. Custom programming and in-circuit debugging are facilitated with the ICD connector for Microchip’s MPLAB® ICD 2 In-Circuit Debugger, DV164004.

Documentation


Software


Additional Resources


Additional Information

 

Part Number                              Description  
AC300020   Motor, 24V BLDC  
AC002013 24V Power supply for DM183021  
DM183021   PICDEM MC LV Development Board  

 


The following table lists the application notes available for this development board. Associated software can also be downloaded by following these links.




Application Note                        Description  
AN957   Sensored BLDC Motor Control Using dsPIC30F2010  
AN992   Sensorless BLDC Motor Control Using dsPIC30F2010 
AN1017   Sinusoidal Control of PMSM Motors with dsPIC30F / dsPIC33F DSC  
AN1160   Sensorless BLDC Control with Back-EMF Filtering Using a Majority Function