Part Number: SAMRH71F20-EK

SAMRH71F20-EK EVALUATION KIT

SAMRH71F20x-7GB-E Sample Microcontroller

  • On-Board Memories
  • 512 Kbytes (8-bit wide) PROM
  • 256 Mbits (32-bit wide) SDRAM
  • On-Board Clock Management
  • 32.768 kHz crystal
  • 10 MHz oscillator
  • Communication Interfaces
  • UART emulation through USB interface
  • Ethernet MAC with external IEEE® 802.3az 10Base-T/100Base-TX Ethernet RMII PHY (KSZ8061-RND transceiver) and dedicated clock source
  • Two CAN transceivers (ATA6563)
  • Two SpaceWire connectors
  • Two MIL-1553 connectors
  • Embedded Debug Access
  • JTAG Debug connector
  • TRACE connector
  • Extension Capability
  • Five headers compatible with Xplained mezzanine board
  • Four connectors with direct access to the processor pins
  • On-Board End User Interface
  • One mechanical Reset button
  • Three mechanical user push buttons
  • Four user LEDs
  • One pin for NMIC
  • One LCD edge connector
  • 12V Power Supply
  • Jack connector
  • LED indicator for 12V power supply

Overview


The Microchip SAMRH71F20-EK Evaluation Kit is a hardware platform to evaluate the SAMRH71F20 microcontroller.
Supported by the MPLAB® HARMONY integrated development platform from Microchip, as well as other commercially available development environments, the Evaluation Kit provides easy access to the Microchip RadHard SAMRH71F20 microcontroller and its Aerospace-specific feature set, and explains how to integrate the device in a custom design.

Package Contents

SAMRH71 Evaluation Board

USB cable

Power cable

Documentation


Title
Document Id
SAMRH71F20-EK Evaluation Kit User Guide Download 96621e6b-c0fa-4d52-b07c-0ffea8378780
SAMRH71F20 Evaluation Kit Schematics Download bf0b0701-39ca-46c7-b4bc-8f1590149508
SAMRH71F20-EK - Altium Project Download 17ac5cca-bba2-4973-a65b-9ac5de832fc4
SAMRH71F20C Footprint Download 9f12c146-f24a-4eb9-8b70-4a0c19d8ad38
SAMRH71F20C Schematic Symbol Download 156064b6-71a6-4ac2-a5e1-b53f297dd740
IBIS MODEL - SAMRH71F20C Download efe1bc08-4a6e-425f-b458-be83bf6d80ec

Application Notes


Title
Date
Document Category
Getting Started with the SAMRH71 Microcontroller 18 Mar 2020 Link Application Notes

Silicon Products

Product
Title
Product
Title
SAMRH71 Rad-Hard Arm® Cortex®-M7 Microprocessor SAMRH71 Rad-Hard Arm® Cortex®-M7 Microprocessor