We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-LAN9500A-MII

EVB-LAN9500A-MII HIGH-SPEED USB 2.0 TO 10/100 ETHERNET MII INTERFACE


  • The EVB-LAN9500A-MII provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type B connectors.
  • The EVB-LAN9500A-MII can be configured for bus- or self-powered operation and supports internal and external PHY modes.
  • An external PHY may be connected via the onboard 40-pin female MII connector.
  • The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-MIIs USB configuration parameters and MAC address.

Overview


The EVB-LAN9500A-MII is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, USB to Ethernet interface. The EVB-LAN9500A-MII provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type B connectors. The EVB-LAN9500A-MII can be configured for bus- or self-powered operation and supports internal and external PHY modes. An external PHY may be connected via the onboard 40-pin female MII connector. The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-MIIs USB configuration parameters and MAC address. LAN9500A software drivers are available for Microsoft Windows, Mac OS X, and Linux. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration. For complete details, refer to the LAN9500A Software User Manual.

Documentation


Title
Document Id
EVB-LAN9500A-MII Evaluation Board Schematic, PDF Download b5ff4dc6-7cdd-4073-a540-5e58d5310024
EVB-LAN9500A-MII Evaluation Board Schematic, OrCAD Download 36fbc5b3-7426-4112-90ac-acf4ff18b5e7
EVB-LAN9500A-MII Evaluation Board Bill of Materials Download 0137e8a9-6ad3-4771-9d0a-c9ab893762af
EVB-LAN9500A-MII Evaluation Board Gerber Files Download f80ed200-27e9-462b-b707-60837e4b716d
EVB-LAN9500A-MII Evaluation Board User's Guide Download 1c59fd66-f38b-4bf1-a6a1-9470c3add121
EVB-LAN9500A-MII .brd Download 58de0b28-cbd8-4d79-a789-e4735082f954
EVB-LAN9500A-MII .OPJ Download afd4e704-f33f-4ce9-aa14-4e521ec17fc9

Silicon Products

Product
Title
Product
Title
LAN9500A USB 2.0 to 10/100 Ethernet Bridge LAN9500A USB 2.0 to 10/100 Ethernet Bridge