Microchip's LAN9500 and LAN9500A Hi-Speed USB 2.0 to 10/100 Ethernet controllers provide a high-performance, cost-competitive USB to Ethernet connectivity solution containing an integrated 10/100 Ethernet PHY, Hi-Speed USB 2.0 PHY, Hi-Speed USB 2.0 controller, 10/100 Ethernet MAC, TAP controller, EEPROM controller and FIFO controller in a compact 56-pin QFN package.
The LAN9500/9500A support ±8kV HBM and ±15kV air discharge ESD protection and require only a single 25MHz crystal, which helps to keep BOM costs for external components to a minimum. An external MII and Turbo MII interface provides support for Fast Ethernet, HomePlug® and HomePNA™ (HPNA) functionality.
These devices feature Microchip's proprietary NetDetach™ and UniClock™ technologies. NetDetach allows for up to a 25% reduction in system power by enabling the host CPU to enter a low-power state when Ethernet is inactive. UniClock simplifies the clocking scheme and reduces system BOM costs by using a single 25MHz crystal for both USB and Ethernet connectivity – without the need for additional components when adding USB hubs. Both devices are available in commercial (0°C to 70°C) and industrial temperature range (-40°C to 85°C) options.
Microchip's complimentary and confidential MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects. You can confidently submit your design materials in a secure and private setting, and our expert engineers will provide individualized feedback to enhance your design. MicroCHECK design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.