We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV97U97A

dsPIC33C TOUCH-CAN-LIN CURIOSITY DEVELOPMENT BOARD


  • Featuring ISO 26262-compliant dsPIC33CK1024MP710 DSC with up to 1MB Flash, 100-pins
  • On-board touch buttons and slider for evaluating touch functions
  • 2x XPLAINED PRO connectors to interface QT Touch extension boards and BIST XPRO extension kit (AC11C60A)
  • On-board CAN/CAN-FD transceiver and LIN transceiver
  • Supports SENT communication with level shifter pads
  • Integrated PICkit™ On-Board (PKOB) 4 programmer/debugger
  • 2x mikroBUS™ interfaces for hardware expansion supporting a wide range of Click boards™ from MIKROE
  • 3x General purpose green indicator LEDs
  • 3x General purpose pushbuttons
  • 1x MCLR reset pushbutton
  • 10k Potentiometer
  • USB to UART interface

Overview


The dsPIC33C Touch-CAN-LIN curiosity development board can be used for evaluating dsPIC33C Digital Signal Controller (DSC) features and prototyping applications. The onboard touch buttons and slider, and QT Touch extension boards interfaced via the XPLAINED PRO connector simplify the evaluation of different capacitive touch use cases. The onboard transceivers and level shifters enable prototyping of applications requiring CAN/CAN-FD, LIN and SENT communication.

Designed to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the touch functionalities using the dsPIC33C DSC family.

Visit our dsPIC33C DSC Page for more information on the Curiosity platform.

Documentation


Title
Document Id
dsPIC33C Touch-CAN-LIN Development Board User’s Guide Download 37a15f58-0bf7-40f3-96ef-cd9689c42f68

Software


Title
Date
dsPIC33C Touch CAN LIN Curiosity Development Board - OOB Demo 08 Aug 2023 Link