We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV84C64A

50W INTERLEAVED LLC CONVERTER DEVELOPMENT BOARD


  •  Input working voltage range: 38 - 42 VDC
  • Max. Output Power: 30W per phase
  • Maximum Switching Frequency: 1000 kHz
  • Output connector
  • Auxiliary power supply
  • Test Points for outer loop measurements
  • Protection circuitry
  • HMI Interface (Push buttons and two LEDs)
  • dsPIC33-DSC DP-PIM socket with test points at the edge of the board
  • AUX Connector
  • Supports UART communication, GPIO, Analog input, DAC signal output and 3.3V analog AUX supply.

Overview


The 50W Interleaved LLC Converter Development Board is a generic development board implementing interleaved LLC topology supporting rapid prototyping and code development based on dsPIC33 DSCs. It utilizes the dsPIC33CH128MP506 DSC supporting a fully digital and advanced power control algorithm scheme. The board is compatible with dsPIC33EPdsPIC33CK and dsPIC33CH Digital Power Plug-in Modules (DP-PIM).

Documentation


Title
Document Id
50W Interleaved LLC Converter Development Board User's Guide Download 21514366-80ad-45be-b188-04ec54a473ad

Software


Title
Date
Microchip Power Board Visualizer Supporting dsPIC33 DSCs 04 Feb 2025 Link
Interleaved LLC Converter with Phase Current Balancing Firmware 25 Jul 2024 Link