We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330049

DSPIC33CH512MP506 DIGITAL POWER PIM


  • Microchip dsPIC33CH512MP506 16-Bit Digital Signal Controller
  • ICSP™ programming header for Master core
  • Both cores can be programmed and debugged through one ICSP interface
  • On-board LDO with Power Good (PG) function
  • Micro USB connector
  • MCP2221A USB to UART/I2C serial converter
  • Board edge connection interface for analog inputs/outputs, PWM outputs and GPIO ports
  • Test point loop for DAC output

Overview


The dsPIC33CH512MP506 Digital Power Plug-In Module (DP PIM) is a demonstration board that, in conjunction with different power boards, showcases the Microchip dsPIC33CH512MP506 16-Bit Digital Signal Controller (DSC) features.
The DP PIM provides access to the dsPIC33CH512MP506 analog inputs, the Digital-to-Analog Converter (DAC) output, the Pulse-Width Modulation (PWM) outputs and the General Purpose Input and Output (GPIO) ports.

Compatible with Digital Power Development Board (Part No. DM330029) and Low Voltage PFC Development Board (Part No. DV330101)

Documentation


Title
Document Id
dsPIC33CH512MP506 Digital Power PIM User's Guide Download b86eb103-c5f9-42b1-8e4d-fa1b0806399f

Software


Title
Date
Microchip Power Board Visualizer Supporting dsPIC33 DSCs 04 Feb 2025 Link
Microchip-PIC-and-AVR-Tools 05 Apr 2025 Link