We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV75S95A

SAM-IoT WG Development Board


We now support cloud connectivity to AWS and Azure with SAM IoT WX v2 Development Board.

  • SAMD21G18, 32-bit Microcontroller
    • 256 KB flash memory and 32KB of SRAM
  • ATWINC1510 WiFi Module
    • Single-band 2.4GHz b/g/n IoT Network Controller, Pre-certified module
  • ATECC608A CryptoAuthentication™ device
    • Protected storage for 16 keys, SHA256, AES-CCM, ECDH (Elliptic Curve Diffie-Hellman), ECDSA
  • Other Board Features
    • Four Status LED’s
      • Blue LED indicates a connection to Wi-Fi network
      • Green LED indicates a connection to the Google Cloud servers
      • Yellow LED indicates a packet of sensor data has been successfully published to the Google Cloud MQTT servers
      • Red LED indicates an Error occurred
    • Two mechanical buttons
    • TEMT6000 Light sensor
    • MCP9808 Temperature sensor
    • mikroBUS™ header to interface to MIKROE Click boards™
  • On-board Debugger
    • Auto-ID for board identification in Microchip MPLAB X
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer channel (DGI GPIO)
  • USB and battery powered
  • Integrated Li-Ion/LiPo battery charge

Overview


The SAM-IoT WG Development Board features the SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU), an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller for evaluating sensor node applications. The on-board debugger allows you to program and debug the MCU without any additional hardware. Use the mikroBUS™ sockets to expand your design with your choice of MIKROE Click boards™.

Microchip MCP9808 high accuracy temperature sensor , the light sensor, as well as the add-on board with TDK InvenSense ICM-42688-P, High precision 6-axis MEMS and an additional option with Bosch's BMI160, a low power Inertial Measurement Unit (IMU, will enable designers to collect data to train and create Machine Learning models.

Documentation


Title
Document Id
SAM D21 IoT Board Design Documentation Download 226bd70d-9df8-46cf-87a7-de16f7c90d1d
SAMD21 Machine Learning Evaluation Kit With Bosch IMU Sell Sheet Download 9ad5c828-e1ed-4dfc-ad3e-4850aa5a69c5