Part Number: EV45Y33A

SAMD21 MACHINE LEARNING EVALUATION KIT WITH BOSCH IMU


SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU) with on-board debugger (nEDBG)

ATECC608A CryptoAuthentication™ secure element IC

Fully certified ATWINC1510 Wi-Fi® network controller

MCP9808 high accuracy temperature sensor

Add-on board with Bosch's BMI160, a low power Inertial Measurement Unit (IMU)

Overview


The SAMD21 Machine Learning evaluation kit features the SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU) with on-board debugger (nEDBG), an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller.

Microchip MCP9808 high accuracy temperature sensor , the light sensor,  as well as the add-on board with Bosch's BMI160, a low power Inertial Measurement Unit (IMU), will enable designers to collect data to train and create Machine Learning models.

User's guide and project examples are available on Microchipdeveloper.com

 

Documentation


Title
Document Id
SAMD21 Machine Learning Evaluation Kit With Bosch IMU Sell Sheet Download 9ad5c828-e1ed-4dfc-ad3e-4850aa5a69c5