We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV73A90A

ATEVK-MXT336UD-A


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75054). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Overview


This kit (ATEVK-MXT336UD-A) is for the evaluation and development of applications using the ATMXT336UD maXTouch® touchscreen controller containing firmware version 2.0.AA.

Package Contents

1x 4.5" Touchscreen Assembly (75054)

1x ATMXT336UD PCB (00454-R1)

1x ATUSB-HSBB-PCB (10945)

1x Passive Stylus (MISC1069)

4x Self Adhesive Feet (HW1009)

1x USB Cable (CAB0019)

1x Copper Flex Panel (MISC1093)

1x Ground Connection Wire (CAB1021)

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATEVK-MXT336UD-A_Documentation.zip Download 458671cd-4e41-4203-ba4d-501eada4ffe9
China-RoHS-Declaration_EV73A90A Download 5cf733be-26ca-4564-8732-d06218a323d8
EU-DoC_EV73A90A Download 76dbf3fd-e670-453c-8d43-354e67b49d12
EU-REACH-Statement_EV73A90A Download 51571132-62d8-4b65-a99b-80e645b3be6f