We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV42J24A

CEC173x 84 Pin Socketed Evaluation Board Kit

  •  Socket for CEC173x 84-pin
  • Four Sockets for SPI Flashes for normal operation
  • One 16-pin 256Mbit SPI Flash for failure case demonstration
  • One USB-UART/I2C port for CEC1736
  • One USB-UART port for MEC1723
  • BMC Host Header
  • CPU Host Header
  • One 1x8 PICKIT4 header for CEC173x for debugging and programming
  • One 1x8 PICKIT4 header for MEC1723 for debugging and programming
  • GPIOs / I2C headers for optional customization development
  • Board can be powered by Micro-USB Cables or +5V Power Adapter, which is NOT included with the kit

Overview


The EV42J24A is an evaluation and development kit for CEC173x Trust Shield family of Platform Root of Trust Controllers.  The board along with TPDS (Trust Platform Design Suite) tool can assist with rapid prototyping and development of customer specific applications.

The EV42J24A kit features an 84-Pin socket allowing the flexibility to evaluate CEC1736 or CEC1734 devices in 84 pin packages. The board also features an MEC1723 Embedded Controller emulated as host processor, SPI Flash memories and connectors to interface with external application processors.

The kit comes with three samples of each of the CEC1736-TFLX, CEC1736-TCSM, CEC1734-TFLX and CEC1734-TCSM Trust Shield Platform Root of Trust Controllers.  Using the TPDS configurator tools these parts can be configured and provisioned to evaluate and test NIST and OCP recommended security features (Secure Boot, Secure Update, Crisis Recovery, Attestation, SPI Monitor, Transfer of Ownership) for EROT (External Root of Trust) implementation in Datacenter, Telecom, and Industrial IoT platforms and applications.

Note: The EV42J24A Development board is a replacement for the EV19K07A Development Board.

Package Contents
  • EV42J24A - CEC1736 84 pin Socketed Development Board
  • 3 samples of  each of the following devices
    - CEC1736 TrustFLEX Proto Devices  (CEC1736-SO-I/2ZW-TFLX-PROTO)
    - CEC1736 TrustCUSTOM Proto Devices  (CEC1736-SO-I/2ZW-TCSM-PROTO)
    - CEC1734 TrustFLEX Proto Devices  (CEC1734-SO-I/2ZW-TFLX-PROTO)
    - CEC1734 TrustCUSTOM Proto Devices  (CEC1734-SO-I/2ZW-TCSM-PROTO)
System Requirements

For more information and access to technical documentation, contact your local Microchip Sales representative.

Documentation


Title
Document Id
CEC173x Trust Shield Family Sell Sheet Download b7de93af-bcd6-4759-a5aa-e29d035f7566
CEC173x Evaluation Board User Guide PDF | HTML a6f6cee6-5e1b-4da6-8222-ddefd32f6f70
CEC173x Real Time Platform Root of Trust Controllers - Product Brief Download 9584b92e-a896-4e19-92a1-b5b42255fab2
Soteria-G3 Sell Sheet Download 53fa43c2-5787-4c7f-8ebb-54e2dc256483
EV42J24A China RoHS Declaration Download 6dc842bc-7262-4559-ace5-4c3e6293afef
EV42J24A EU Declaration of Conformity Download b817797f-1fea-49b6-882a-5f51ae45267f
EV42J24A EU Reach Statement Download 23d9a331-baea-4ad5-9434-bd1832770791
EV42J24A UK Declaration of Conformity Download 36b861d3-0cf9-4c60-8afd-33041e7c27ac

Silicon Products

Product
Title
Product
Title
CEC1736-TFLX Preconfigured Real-Time Platform Root of Trust Controller CEC1736-TFLX Preconfigured Real-Time Platform Root of Trust Controller
CEC1736 Real-Time Platform Root of Trust Controller CEC1736 Real-Time Platform Root of Trust Controller
CEC1734 Real-Time Platform Root of Trust Controller CEC1734 Real-Time Platform Root of Trust Controller