We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV40E67A

EV40E67A SAM9X60 Curiosity Development Board

  • SAM9X60D1G - 600MHz ARM926EJ-S Core, 200MHz System/Memory Bus
  • 32 kB Data Cache and 32kB Instruction Cache
  • 1-Gbit integrated DDR2
  • Dual CAN
  • Dual SD Card/eMMC
  • Thirteen FLEXCOMs (USART, SPI and I²C)
  • Two High-speed USB Host + One High-speed Host or Device
  • 24-bit LCD Controller with overlays up to 1024x768 resolution
  • 2D Graphics Engine, Camera Interface
  • Built-in Class D Amplifier
  • Hardware Encryption Engine (TDES, AES and SHA) and True Random Generator (TRNG)
  • Secure Boot with on-chip Secure Key Storage (OTP)
  • Physical protection against tamper, 8 tamper detection pins
  • On the Fly scrambling / unscrambling for memories
  • Up to 8 Tamper Pins
  • 4Gb onboard NAND flash
  • Enhanced User Interface capability:
  • Single 10/100 Ethernet KSZ8081
  • 2Kb Serial EEPROM with EUI-48™ Node Identity (24AA02E48T-I/OT)
  • Free mainline Linux® Distribution
  • Ensemble Graphics Toolkit (EGT) Linux graphics development
  • MPLAB® X Integrated Development Environment and MPLAB® Harmony v3
  • Harmony Graphics Suite – RTOS graphics development
  • Multiple Third-party Software support

Overview


The SAM9X60 Curiosity Development Board is based on the SAM9X60D1G SiP high-performance, low-power ARM926EJ-S CPU-based embedded microprocessor (MPU) running at 600MHz. The SAM9X60D1G Curiosity Development Board small form factor PCB including the SAM9X60D1G (SAM9X60 MPU plus 1Gb integrated DDR2), 4Gbit SLC NAND Flash, a KSZ8081 10/100 Ethernet PHY, and MCP16501 Power Management IC optimized for the module.   It is intended for evaluation of all variants of the SAM9X60 MPU, including the System in Package (SIP) variants and the System on Module (SOM). This board includes MIKROE's mikroBUS™ socket, enabling the use of over 1700 application-specific Click boards™.

The SAM9X60 Curiosity Development Board is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development. It also simplifies design rules of the main application board, reducing overall PCB complexity and cost. The SAM9X60 Curiosity Development Board is delivered with a free Linux distribution and bare metal C code examples.  

Package Contents

The SAM9X60-Curiosity kit includes the following:

  • SAM9X60-Curiosity Development Board
  • One USB-A to USB Micro-B cable    

Documentation


Title
Document Id
TB3365 Booting Linux on SAM9X60 Series MPU from NAND Flash Download 377dda19-5721-44db-a01b-4b6fb552f4fd
SAM9X60-Curiosity User's Guide PDF | HTML fb04cc84-3684-4782-974b-e55355f0a878
SAM9X60 System-On-Module (SOM) Data Sheet Download 026741c0-64af-4a13-a98a-c01718c5f37d
SAM9X60 SIP Data Sheet PDF | HTML 1592ca14-8fb7-4af5-942d-0869c0e2611a
SAM9X60 Data Sheet PDF | HTML f6363d1b-3092-4948-8644-f7c3d8871bde
SAM9X60 Curiosity board design and manufacturing files Download 1b06b073-fb7b-4e03-872e-782a74c24ef7

Application Notes


Title
Date
Document Category
Linux Basics and Solutions for Microprocessors 14 Aug 2018 Link Application Notes

Software


Title
Date
Other MPLAB Harmony v3 Application Examples (USB, Ethernet etc.) 18 Feb 2025 Link
Developer Help ( Training Modules) 19 Jul 2024 Link
Getting Started Graphics Application with SAM9X60 Curiosity Development Board Download 20 Feb 2023
Snake Game Application on SAM9X60 Curiosity Development Board Download 22 Jun 2023
MPLAB Harmony v3 Graphics Application Examples 22 Feb 2023 Link
Getting Started Linux OS Development 18 Jul 2023 Link
Configure first stage bootloader to boot at91bootstrap from external NVMs 09 Oct 2023 Link
Configure at91bootstrap to boot Harmony application from External NVMs 09 Oct 2023 Link
Getting started Harmony application development 09 Oct 2023 Link
Flash at91bootstrap, Harmony application using SAM-BA 09 Oct 2023 Link
Migrating a Harmony application from SAM9X60-EK to SAM9X60-Curiosity Development board 09 Oct 2023 Link